
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
S51M3-V - Ball Valve - Socket, True Union, 3-Way 3-Position Multi-Port, Corzan® CPVC Schedule 80, FKM
Industrial Plastic Valves
The original Chemtrol® True Union design allows the valve and operational components to be conveniently lifted from the piping system for repair or replacement. No disruption or length change of connected piping is required. The valve can be easily joined with the socket end connections. Please refer to Chemtrol technical data sheets, valve selection guides and catalogs for engineering and installation information. Corzan® CPVC Schedule 80 thermoplastics demonstrate excellent mechanical strength over broad temperature range, outstanding underground performance and superior hydraulics. Chemtrol Corzan® CPVC valves are lightweight, easy to install, maintenance-free and will not rust, scale, pit or corrode. Choose Chemtrol® valves for the most reliable, versatile and economical valve option in commercial and industrial applications. Chemtrol® ball valves are backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control valves are unsurpassed in quality, performance and longevity.
Unit of Measure
Items |
![]() MB781A6 S51M3-V - Ball Valve - Socket, True Union, 3-Way 3-Position Multi-Port, Corzan® CPVC Schedule 80, FKM |
![]() MB781A8 S51M3-V - Ball Valve - Socket, True Union, 3-Way 3-Position Multi-Port, Corzan® CPVC Schedule 80, FKM |
![]() MB781AA S51M3-V - Ball Valve - Socket, True Union, 3-Way 3-Position Multi-Port, Corzan® CPVC Schedule 80, FKM |
![]() MB781AB S51M3-V - Ball Valve - Socket, True Union, 3-Way 3-Position Multi-Port, Corzan® CPVC Schedule 80, FKM |
![]() MB781AC S51M3-V - Ball Valve - Socket, True Union, 3-Way 3-Position Multi-Port, Corzan® CPVC Schedule 80, FKM |
|||||
UPC Code | N/A 039923747280 | N/A 039923747297 | N/A 039923747303 | N/A 039923747310 | N/A 039923747327 | |||||
Type | N/A Ball Valve | |||||||||
Valve Size | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | N/A 1 1/2 | |||||
Connection Type | N/A S Socket x S Socket | |||||||||
Material | N/A CPVC | |||||||||
Description | N/A S51M3-V 1/2 SOC TU MULTI BV FKM CPVC | N/A S51M3-V 3/4 SOC TU MULTI BV FKM CPVC | N/A S51M3-V 1 SOC TU MULTI BV FKM CPVC | N/A S51M3-V 1 1/4 SOC TU MULTI BV FKM CPVC | N/A S51M3-V 1 1/2 SOC TU MULTI BV FKM CPVC | |||||
Valve Operator | N/A Direct Handle | |||||||||
eClass Classification |
N/A
CPVC Multiport and Diverter Valves |
|||||||||
Color | N/A Light Grey | |||||||||
Weight | N/A 0.625 lb | N/A 1.126 lb | N/A 1.558 lb | N/A 3.426 lb | N/A 3.603 lb | |||||
|