hero-banner
Batch CAD Cart (0)
  • Cart is empty
The original Chemtrol® True Union design allows the valve and operational components to be conveniently lifted from the piping system for repair or replacement. Tru-Bloc® advances the True Union concept with the self-adjusting energizer O-ring. The valve can be easily joined with the flanged end connections. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Chemtrol® Kynar® natural PVDF exhibits superior strength, working temperature and chemical resistance characteristics. Kynar® PVDF offers versatile chemical resistance to slats, strong acids, dilute bases and many organic solvents such as aromatics, aliphadics and chlorinated groups. PVDF is also ideally suited for handling wet or dry chlorine bromine and other halogens. Choose Chemtrol® valves for the most reliable, versatile and economical valve option in commercial and industrial applications. Chemtrol® ball valves are backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control valves are unsurpassed in quality, performance and longevity.
Unit of Measure
Items
Ball Valve - Model C, Flanged, Tru-Bloc® True Union, Kynar® Natural PVDF Schedule 80, FKM, F66TB-V

F66TB-V - Ball Valve - Model C, Flanged, Tru-Bloc® True Union, Kynar® Natural PVDF Schedule 80, FKM

Ball Valve - Model C, Flanged, Tru-Bloc® True Union, Kynar® Natural PVDF Schedule 80, FKM, F66TB-V

F66TB-V - Ball Valve - Model C, Flanged, Tru-Bloc® True Union, Kynar® Natural PVDF Schedule 80, FKM

Ball Valve - Model C, Flanged, Tru-Bloc® True Union, Kynar® Natural PVDF Schedule 80, FKM, F66TB-V

F66TB-V - Ball Valve - Model C, Flanged, Tru-Bloc® True Union, Kynar® Natural PVDF Schedule 80, FKM

Ball Valve - Model C, Flanged, Tru-Bloc® True Union, Kynar® Natural PVDF Schedule 80, FKM, F66TB-V

F66TB-V - Ball Valve - Model C, Flanged, Tru-Bloc® True Union, Kynar® Natural PVDF Schedule 80, FKM

Ball Valve - Model C, Flanged, Tru-Bloc® True Union, Kynar® Natural PVDF Schedule 80, FKM, F66TB-V

F66TB-V - Ball Valve - Model C, Flanged, Tru-Bloc® True Union, Kynar® Natural PVDF Schedule 80, FKM
UPC Code N/A 039923756275 N/A 039923756282 N/A 039923756299 N/A 039923756312 N/A 039923756329
Type N/A Ball Valve
Valve Size N/A 1/2 N/A 3/4 N/A 1 N/A 1 1/2 N/A 2
Connection Type N/A Flg x Flg
Material N/A PVDF
Description N/A F66TBV 1/2 FLG TUTB BALLVLV NATPVDF/FKM N/A F66TBV 3/4 FLG TUTB BALLVLV NATPVDF/FKM N/A F66TBV 1 FLG TUTB BALLVLV NATPVDF/FKM N/A F66TBV 1-1/2 FLG TUTB BALLVLV NATPVDF/VI N/A F66TBV 2 FLG TUTB BALLVLV NATPVDF/FKM
Valve Operator N/A Direct Handle
eClass Classification N/A Natural PVDF Ball Valves
Color N/A Natural
Weight N/A 0.721 lb N/A 1.555 lb N/A 2.263 lb N/A 4.679 lb N/A 8.060 lb