hero-banner
Batch CAD Cart (0)
  • Cart is empty
The angle pattern features a beveled sealing disc mounted on a pivot for constant positive seal. The angle valve multi-turn operation allows for precise throttling and on/off control. Fluid never touches the stem threads, which provides fast open/close operation. The valve can be easily joined with the threaded end connections. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. PVC Schedule 80 exhibits excellent corrosion resistance properties and has the highest long-term hydrostatic strength of any other major thermoplastic material used for piping systems. Chemtrol PVC valves are lightweight, easy to install, maintenance-free, and will not rust, scale, pit or corrode. Choose Chemtrol® valves for the most reliable, versatile and economical valve option in commercial and industrial applications. Chemtrol® valves are backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control valves are unsurpassed in quality, performance and longevity.
Unit of Measure
Items
Angle Globe Valve - Threaded, PVC Schedule 80, FKM, T45AC-V

T45AC-V - Angle Globe Valve - Threaded, PVC Schedule 80, FKM

Angle Globe Valve - Threaded, PVC Schedule 80, FKM, T45AC-V

T45AC-V - Angle Globe Valve - Threaded, PVC Schedule 80, FKM

Angle Globe Valve - Threaded, PVC Schedule 80, FKM, T45AC-V

T45AC-V - Angle Globe Valve - Threaded, PVC Schedule 80, FKM

Angle Globe Valve - Threaded, PVC Schedule 80, FKM, T45AC-V

T45AC-V - Angle Globe Valve - Threaded, PVC Schedule 80, FKM
UPC Code N/A 039923735003 N/A 039923735010 N/A 039923735027 N/A 039923735034
Type N/A Angle Valve
Valve Size N/A 1/4 N/A 1/2 N/A 3/4 N/A 1
Connection Type N/A F x F
Material N/A PVC
Pipe Schedule N/A 80
Description N/A T45AC-V 1/4 THD ANGLE PVC N/A T45AC-V 1/2 THD ANGLE PVC N/A T45AC-V 3/4 THD ANGLE PVC N/A T45AC-V 1 THD ANGLE PVC
eClass Classification N/A PVC Sch 80 Specialty Valves
Net Weight N/A 0.107 lb N/A 0.283 lb N/A 0.465 lb N/A 0.692 lb