CAD/BIM eCatalog
Batch CAD Cart (0)
▾
U51BC-V - Ball Check Valve - True Union, Corzan® CPVC Schedule 80, Universal Ends, FKM
Industrial Plastic Valves
The original Chemtrol® True Union design allows the valve and operational components to be conveniently lifted from the piping system for repair or replacement. The valve can be easily joined with the universal socket and threaded end connections. Please refer to Chemtrol technical data sheets, valve selection guides and catalogs for engineering and installation information. Corzan® CPVC Schedule 80 thermoplastics demonstrate excellent mechanical strength over broad temperature range, outstanding underground performance and superior hydraulics. Chemtrol Corzan® CPVC valves are lightweight, easy to install, maintenance-free and will not rust, scale, pit or corrode. Choose Chemtrol® valves for the most reliable, versatile and economical valve option in commercial and industrial applications. Chemtrol® ball check valves are backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control valves are unsurpassed in quality, performance and longevity.
Unit of Measure
Items |
MB801U6 U51BC-V - Ball Check Valve - True Union, Corzan® CPVC Schedule 80, Universal Ends, FKM |
MB801U8 U51BC-V - Ball Check Valve - True Union, Corzan® CPVC Schedule 80, Universal Ends, FKM |
MB801UA U51BC-V - Ball Check Valve - True Union, Corzan® CPVC Schedule 80, Universal Ends, FKM |
MB801UB U51BC-V - Ball Check Valve - True Union, Corzan® CPVC Schedule 80, Universal Ends, FKM |
MB801UC U51BC-V - Ball Check Valve - True Union, Corzan® CPVC Schedule 80, Universal Ends, FKM |
|||||
UPC Code | N/A 039923744142 | N/A 039923744159 | N/A 039923744166 | N/A 039923744173 | N/A 039923744180 | |||||
Type | N/A Check Valve | |||||||||
Valve Size | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | N/A 1 1/2 | |||||
Connection Type | N/A Universal (S & F) x Universal (S & F) | |||||||||
Material | N/A CPVC | |||||||||
Description | N/A U51BC-V 1/2 TU BALL CK FKM CPVC | N/A U51BC-V 3/4 TU BALL CK FKM CPVC | N/A U51BC-V 1 TU BALL CK FKM CPVC | N/A U51BC-V 11/4 TU BALL CK FKM CPVC | N/A U51BC-V 11/2 TU BALL CK FKM CPVC | |||||
eClass Classification |
N/A
CPVC Sch 80 Ball-Check Valves |
|||||||||
Color | N/A Light Grey | |||||||||
Weight | N/A 0.445 lb | N/A 0.767 lb | N/A 1.125 lb | N/A 2.715 lb | N/A 2.869 lb | |||||
|