CAD/BIM eCatalog
Batch CAD Cart (0)
▾
S45D2-V - Ball Valve - Socket, True Union, 3-Way 2-Position Diverter, PVC Schedule 80, FKM
Industrial Plastic Valves
The original Chemtrol® True Union design allows the valve and operational components to be conveniently lifted from the piping system for repair or replacement. No disruption or length change of connected piping is required. The valve can be easily joined with the socket end connections. Please refer to Chemtrol technical data sheets, valve selection guides and catalogs for engineering and installation information. PVC Schedule 80 exhibits excellent corrosion resistance properties and has the highest long-term hydrostatic strength of any other major thermoplastic material used for piping systems. Chemtrol® PVC valves are lightweight, easy to install, maintenance-free, and will not rust, scale, pit or corrode. Choose Chemtrol® valves for the most reliable, versatile and economical valve option in commercial and industrial applications. Chemtrol® valves are backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control valves are unsurpassed in quality, performance and longevity.
Unit of Measure
Items |
MA976A6 S45D2-V - Ball Valve - Socket, True Union, 3-Way 2-Position Diverter, PVC Schedule 80, FKM |
MA976A8 S45D2-V - Ball Valve - Socket, True Union, 3-Way 2-Position Diverter, PVC Schedule 80, FKM |
MA976AA S45D2-V - Ball Valve - Socket, True Union, 3-Way 2-Position Diverter, PVC Schedule 80, FKM |
MA976AB S45D2-V - Ball Valve - Socket, True Union, 3-Way 2-Position Diverter, PVC Schedule 80, FKM |
MA976AC S45D2-V - Ball Valve - Socket, True Union, 3-Way 2-Position Diverter, PVC Schedule 80, FKM |
|||||
UPC Code | N/A 039923738011 | N/A 039923738028 | N/A 039923738035 | N/A 039923738042 | N/A 039923738059 | |||||
Type | N/A Ball Valve | |||||||||
Valve Size | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | N/A 1 1/2 | |||||
Connection Type | N/A S Socket x S Socket | |||||||||
Material | N/A PVC | |||||||||
Description | N/A S45D2-V 1/2 SOC TU DIV BV FKM PVC | N/A S45D2-V 3/4 SOC TU DIV BV FKM PVC | N/A S45D2-V 1 SOC TU DIV BV FKM PVC | N/A S45D2-V 1 1/4 SOC TU DIV BV FKM PVC | N/A S45D2-V 1 1/2 SOC TU DIV BV FKM PVC | |||||
Valve Operator | N/A Direct Handle | |||||||||
eClass Classification |
N/A
PVC Multiport and Diverter Valves |
|||||||||
Color | N/A Dark Grey | |||||||||
Weight | N/A 0.571 lb | N/A 1.040 lb | N/A 1.453 lb | N/A 3.339 lb | N/A 3.339 lb | |||||
|