hero-banner
Batch CAD Cart (0)
  • Cart is empty
The original Chemtrol® True Union design allows the valve and operational components to be conveniently lifted from the piping system for repair or replacement. No disruption or length change of connected piping is required. The valve can be easily joined with the socket end connections. Please refer to Chemtrol technical data sheets, valve selection guides and catalogs for engineering and installation information. PVC Schedule 80 exhibits excellent corrosion resistance properties and has the highest long-term hydrostatic strength of any other major thermoplastic material used for piping systems. Chemtrol® PVC valves are lightweight, easy to install, maintenance-free, and will not rust, scale, pit or corrode. Choose Chemtrol® valves for the most reliable, versatile and economical valve option in commercial and industrial applications. Chemtrol® valves are backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control valves are unsurpassed in quality, performance and longevity.
Unit of Measure
Items
Ball Valve - Threaded, True Union, 3-Way 2-Position Diverter, PVC Schedule 80, EPDM, T45D2-E

S45M3-E - Ball Valve - Socket, True Union, 3-Way 3-Position Multi-Port, PVC Schedule 80, EPDM

Ball Valve - Threaded, True Union, 3-Way 2-Position Diverter, PVC Schedule 80, EPDM, T45D2-E

S45M3-E - Ball Valve - Socket, True Union, 3-Way 3-Position Multi-Port, PVC Schedule 80, EPDM

Ball Valve - Threaded, True Union, 3-Way 2-Position Diverter, PVC Schedule 80, EPDM, T45D2-E

S45M3-E - Ball Valve - Socket, True Union, 3-Way 3-Position Multi-Port, PVC Schedule 80, EPDM

Ball Valve - Threaded, True Union, 3-Way 2-Position Diverter, PVC Schedule 80, EPDM, T45D2-E

S45M3-E - Ball Valve - Socket, True Union, 3-Way 3-Position Multi-Port, PVC Schedule 80, EPDM

Ball Valve - Threaded, True Union, 3-Way 2-Position Diverter, PVC Schedule 80, EPDM, T45D2-E

S45M3-E - Ball Valve - Socket, True Union, 3-Way 3-Position Multi-Port, PVC Schedule 80, EPDM
UPC Code N/A 039923739599 N/A 039923739605 N/A 039923739612 N/A 039923739629 N/A 039923739636
Type N/A Ball Valve
Valve Size N/A 1/2 N/A 3/4 N/A 1 N/A 1 1/4 N/A 1 1/2
Connection Type N/A S Socket x S Socket
Material N/A PVC
Description N/A S45M3-E 1/2 SOC TU MULTI BV EPDM PVC N/A S45M3-E 3/4 SOC TU MULTI BV EPDM PVC N/A S45M3-E 1 SOC TU MULTI BV EPDM PVC N/A S45M3-E 1 1/4 SOC TU MULTI BV EPDM PVC N/A S45M3-E 1 1/2 SOC TU MULTI BV EPDM PVC
Valve Operator N/A Direct Handle
eClass Classification N/A PVC Multiport and Diverter Valves
Color N/A Dark Grey
Weight N/A 0.573 lb N/A 1.042 lb N/A 1.458 lb N/A 3.166 lb N/A 3.337 lb