hero-banner
Batch CAD Cart (0)
  • Cart is empty
The NIBCO® iron globe valve has flanged end connections for ease of installation. This valve features renewable seat and disc and the bolted bonnet makes the valve convenient to maintain. Because of its seat and disc arrangement this valve is ideal for throttling or regulating flow. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® globe valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® globe valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure
Items
Globe Valve - Iron, Bronze Mounted Trim, F-718-B

F-718-N - Globe Valve - Iron, All Iron Trim

Globe Valve - Iron, Bronze Mounted Trim, F-718-B

F-718-N - Globe Valve - Iron, All Iron Trim

Globe Valve - Iron, Bronze Mounted Trim, F-718-B

F-718-N - Globe Valve - Iron, All Iron Trim

Globe Valve - Iron, Bronze Mounted Trim, F-718-B

F-718-N - Globe Valve - Iron, All Iron Trim

Globe Valve - Iron, Bronze Mounted Trim, F-718-B

F-718-N - Globe Valve - Iron, All Iron Trim
UPC Code N/A 039923700445 N/A 039923700452 N/A 039923700469 N/A 039923700476 N/A 039923700483
Type N/A Globe Valve
Valve Size N/A 2 N/A 2 1/2 N/A 3 N/A 4 N/A 5
Connection Type N/A F -- Flanged
Material N/A Cast Iron
Valve Operator N/A Standard Handwheel
Description N/A F718N 2 FLG GLOBE CAST IRON N/A F718N 2 1/2 FLG GLOBE CAST IRON N/A F718N 3 FLG GLOBE CAST IRON N/A F718N 4 FLG GLOBE CAST IRON N/A F718N 5 FLG GLOBE CAST IRON
eClass Classification N/A Cast Iron Globe Valves
Turns/Operation N/A Multi-Turn
Weight N/A 32.588 lb N/A 49.012 lb N/A 65.533 lb N/A 97.374 lb N/A 140.559 lb