CAD/BIM eCatalog
Batch CAD Cart (0)
▾
T-211-YK - Globe Valve - Bronze, Irrigation, Class 125
Globe & Angle Valves
The NIBCO® bronze Class 125 valve features a screw-in bonnet with integral seat and renewable seat disc. The seat disc is available in PTFE. It is equipped with female threaded ends for ease of installation. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® globe valves for the most versatile and economical valve option in irrigation applications. NIBCO® valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure
Items |
NL2KD08 T-211-YK - Globe Valve - Bronze, Irrigation, Class 125 |
NL2KD0A T-211-YK - Globe Valve - Bronze, Irrigation, Class 125 |
NL2KD0B T-211-YK - Globe Valve - Bronze, Irrigation, Class 125 |
NL2KD0C T-211-YK - Globe Valve - Bronze, Irrigation, Class 125 |
NL2KD0D T-211-YK - Globe Valve - Bronze, Irrigation, Class 125 |
|||||
UPC Code | N/A 039923626394 | N/A 039923626400 | N/A 039923626417 | N/A 039923626424 | N/A 039923626431 | |||||
Type | N/A Globe Valve | |||||||||
Valve Size | N/A 3/4 | N/A 1 | N/A 1 1/4 | N/A 1 1/2 | N/A 2 | |||||
Connection Type | N/A T -- Female NPT Thread (FIPT) | |||||||||
Material | N/A Bronze | |||||||||
Valve Operator | N/A Cross Handwheel | |||||||||
Description | N/A T211YK 3/4 THD 125# GLOBE W/CROSS HDLE | N/A T211YK 1 THD 125# GLOBE W/CROSS HDLE | N/A T211YK 1 1/4 THD 125# GLOBE W/CROSS HDLE | N/A T211YK 1 1/2 THD 125# GLOBE W/CROSS HDLE | N/A T211YK 2 THD 125# GLOBE W/CROSS HDLE | |||||
eClass Classification | N/A Bronze Globe Valves | |||||||||
Turns/Operation | N/A Multi-Turn | |||||||||
Weight | N/A 1.603 lb | N/A 2.601 lb | N/A 3.793 lb | N/A 5.528 lb | N/A 8.677 lb | |||||
|