CAD/BIM eCatalog
Batch CAD Cart (0)
▾
T-256-AP - Globe Valve - Bronze, Full Plug Disc
Globe & Angle Valves
The NIBCO® bronze globe valve features a union bonnet with replaceable seat and renewable full plug disc. It is equipped with female threads ends for ease of installation. This valve is ideal for higher pressure steam and the full plug disc allows for closer throttling of flow. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® globe valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® globe valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure
Items |
NL3MN04 T-256-AP - Globe Valve - Bronze, Full Plug Disc |
NL3MN05 T-256-AP - Globe Valve - Bronze, Full Plug Disc |
NL3MN06 T-256-AP - Globe Valve - Bronze, Full Plug Disc |
NL3MN08 T-256-AP - Globe Valve - Bronze, Full Plug Disc |
NL3MN0A T-256-AP - Globe Valve - Bronze, Full Plug Disc |
|||||
UPC Code | N/A 039923628862 | N/A 039923628879 | N/A 039923628886 | N/A 039923628893 | N/A 039923628909 | |||||
Type | N/A Globe Valve | |||||||||
Valve Size | N/A 1/4 | N/A 3/8 | N/A 1/2 | N/A 3/4 | N/A 1 | |||||
Connection Type | N/A T -- Female NPT Thread (FIPT) | |||||||||
Material | N/A Bronze | |||||||||
Valve Operator | N/A Standard Handwheel | |||||||||
Description | N/A T256AP 1/4 THD 200# GLOBE FULL PLUG | N/A T256AP 3/8 THD 200# GLOBE FULL PLUG | N/A T256AP 1/2 THD 200# GLOBE FULL PLUG | N/A T256AP 3/4 THD 200# GLOBE FULL PLUG | N/A T256AP 1 THD 200# GLOBE FULL PLUG | |||||
eClass Classification | N/A Bronze Globe Valves | |||||||||
Turns/Operation | N/A Multi-Turn | |||||||||
Weight | N/A 1.366 lb | N/A 1.331 lb | N/A 1.827 lb | N/A 2.764 lb | N/A 4.705 lb | |||||
|