CAD/BIM eCatalog
Batch CAD Cart (0)
▾
T-275-B - Globe Valve - Bronze, Class 300, Bronze Disc
Globe & Angle Valves
The NIBCO® bronze globe valve features a union bonnet with integral seat and renewable semi-plug or standard disc. It is equipped with female threads ends for ease of installation. This valve is ideal for higher pressure steam and the semi-plug disc allows for closer throttling of flow. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® globe valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® globe valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure
Items |
NL3W002 T-275-B - Globe Valve - Bronze, Class 300, Bronze Disc |
NL3W004 T-275-B - Globe Valve - Bronze, Class 300, Bronze Disc |
NL3W005 T-275-B - Globe Valve - Bronze, Class 300, Bronze Disc |
NL3W006 T-275-B - Globe Valve - Bronze, Class 300, Bronze Disc |
NL3W008 T-275-B - Globe Valve - Bronze, Class 300, Bronze Disc |
|||||
UPC Code | N/A 039923628978 | N/A 039923628985 | N/A 039923628992 | N/A 039923629005 | N/A 039923629012 | |||||
Type | N/A Globe Valve | |||||||||
Valve Size | N/A 1/8 | N/A 1/4 | N/A 3/8 | N/A 1/2 | N/A 3/4 | |||||
Connection Type | N/A T -- Female NPT Thread (FIPT) | |||||||||
Material | N/A Bronze | |||||||||
Valve Operator | N/A Standard Handwheel | |||||||||
Description | N/A T275B 1/8 THD 300# GLOBE BRZ SEAT | N/A T275B 1/4 THD 300# GLOBE BRZ SEAT | N/A T275B 3/8 THD 300# GLOBE BRZ SEAT | N/A T275B 1/2 THD 300# GLOBE BRZ SEAT | N/A T275B 3/4 THD 300# GLOBE BRZ SEAT | |||||
eClass Classification | N/A Bronze Globe Valves | |||||||||
Turns/Operation | N/A Multi-Turn | |||||||||
Weight | N/A 1.355 lb | N/A 1.343 lb | N/A 1.295 lb | N/A 1.76 lb | N/A 2.785 lb | |||||
|