hero-banner
Batch CAD Cart (0)
  • Cart is empty
The NIBCO® bronze globe valve features a union bonnet with integral seat and renewable PTFE seat disc. It is equipped with solder ends for ease of installation. The globe valve is used for throttling or regulating flow. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® globe valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® globe valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure
Items
Globe Valve - Bronze, Class 150, Solder Ends, S-235-Y

S-235-Y - Globe Valve - Bronze, Class 150, Solder Ends

Globe Valve - Bronze, Class 150, Solder Ends, S-235-Y

S-235-Y - Globe Valve - Bronze, Class 150, Solder Ends

Globe Valve - Bronze, Class 150, Solder Ends, S-235-Y

S-235-Y - Globe Valve - Bronze, Class 150, Solder Ends

Globe Valve - Bronze, Class 150, Solder Ends, S-235-Y

S-235-Y - Globe Valve - Bronze, Class 150, Solder Ends

Globe Valve - Bronze, Class 150, Solder Ends, S-235-Y

S-235-Y - Globe Valve - Bronze, Class 150, Solder Ends
UPC Code N/A 039923627377 N/A 039923627384 N/A 039923627391 N/A 039923627407 N/A 039923627414
Type N/A Globe Valve
Valve Size N/A 1/8 N/A 1/4 N/A 3/8 N/A 1/2 N/A 3/4
Connection Type N/A S -- Female Solder Cup
Material N/A Bronze
Valve Operator N/A Standard Handwheel
Description N/A S235Y 1/8 CXC 150# GLOBE BRZ W/PTFE SEAT N/A S235Y 1/4 CXC 150# GLOBE BRZ W/PTFE SEAT N/A S235Y 3/8 CXC 150# GLOBE BRZ W/PTFE SEAT N/A S235Y 1/2 CXC 150# GLOBE BRZ W/PTFE SEAT N/A S235Y 3/4 CXC 150# GLOBE BRZ W/PTFE SEAT
eClass Classification N/A Bronze Globe Valves
Turns/Operation N/A Multi-Turn
Weight N/A 1.061 lb N/A 1.048 lb N/A 1.032 lb N/A 1.377 lb N/A 2.209 lb