hero-banner
Batch CAD Cart (0)
  • Cart is empty
The NIBCO® bronze globe valve is recommended for bi-directional service in commercial and industrial applications, including hot and cold water, HVAC, steam, compressed air, gas and other general utility services. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® globe valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® globe valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure
Items
Globe Valve - Bronze, Class 150, PTFE Disc, T-235-Y

T-235-Y - Globe Valve - Bronze, Class 150, PTFE Disc

Globe Valve - Bronze, Class 150, PTFE Disc, T-235-Y

T-235-Y - Globe Valve - Bronze, Class 150, PTFE Disc

Globe Valve - Bronze, Class 150, PTFE Disc, T-235-Y

T-235-Y - Globe Valve - Bronze, Class 150, PTFE Disc

Globe Valve - Bronze, Class 150, PTFE Disc, T-235-Y

T-235-Y - Globe Valve - Bronze, Class 150, PTFE Disc

Globe Valve - Bronze, Class 150, PTFE Disc, T-235-Y

T-235-Y - Globe Valve - Bronze, Class 150, PTFE Disc
UPC Code N/A 039923627629 N/A 039923627636 N/A 039923627643 N/A 039923627650 N/A 039923627667
Type N/A Globe Valve
Valve Size N/A 1/8 N/A 1/4 N/A 3/8 N/A 1/2 N/A 3/4
Connection Type N/A T -- Female NPT Thread (FIPT)
Material N/A Bronze
Valve Operator N/A Standard Handwheel
Description N/A T235Y 1/8 THD 150# GLOBE W/PTFE SEAT N/A T235Y 1/4 THD 150# GLOBE W/PTFE SEAT N/A T235Y 3/8 THD 150# GLOBE W/PTFE SEAT N/A T235Y 1/2 THD 150# GLOBE W/PTFE SEAT N/A T235Y 3/4 THD 150# GLOBE W/PTFE SEAT
eClass Classification N/A Bronze Globe Valves
Turns/Operation N/A Multi-Turn
Weight N/A 1.212 lb N/A 1.189 lb N/A 1.167 lb N/A 1.602 lb N/A 2.336 lb