hero-banner
Batch CAD Cart (0)
  • Cart is empty
The NIBCO® Press System® is user friendly, quick and easy to install. When properly crimped a unique "N" witness mark is clearly visible. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. NIBCO® Press System® applies the proven performance of press technology to NIBCO valves and fittings -- the most specified flow control products in the industry. The NIBCO® Press System® features a full range of precision engineered copper fittings, bronze valves, accessories, pressing tools, jaws and chains. NIBCO® Press System® valves are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
Items
Globe Valve - Bronze, 200 PSI, Non-Rising Stem, PF211-Y

Press Globe Valves

Globe Valve - Bronze, 200 PSI, Non-Rising Stem, PF211-Y

Press Globe Valves

Globe Valve - Bronze, 200 PSI, Non-Rising Stem, PF211-Y

Press Globe Valves

Globe Valve - Bronze, 200 PSI, Non-Rising Stem, PF211-Y

Press Globe Valves

Globe Valve - Bronze, 200 PSI, Non-Rising Stem, PF211-Y

Press Globe Valves
UPC Code N/A 039923256171 N/A 039923256188 N/A 039923256195 N/A 039923256201 N/A 039923256218
Material Type N/A ZERT
X-Distribution Chain Material Status N/A Z2, MTO Made to order
All Type of Item N/A Valve
Description N/A PF211Y 1/2 GLOBE W/PTFE & FEMALE PRESS E N/A PF211Y 3/4 GLOBE W/PTFE & FEMALE PRESS E N/A PF211Y 1 GLOBE W/PTFE & FEMALE PRESS END N/A PF211Y 1 1/4 GLOBE W/PTFE & FEMALE PRESS N/A PF211Y 1 1/2 GLOBE W/PTFE & FEMALE PRESS
Turns/Operation N/A Multi-Turn
Valve Multi-Turn Bonnet Design N/A Screw-in Bonnet
*Brand Name N/A NIBCO® Press System®
Type N/A Globe Valve
Connection Type N/A Female Press x Female Press
Stem Material N/A
Weight N/A 1.066 lb N/A 2.039 lb N/A 3.129 lb N/A 3.995 lb N/A 6.438 lb
Size N/A 1/2 N/A 3/4 N/A 1 N/A 1 1/4 N/A 1 1/2
Material N/A Bronze
Class N/A
Schedule N/A
Wedge Material N/A