hero-banner
Batch CAD Cart (0)
  • Cart is empty
The NIBCO® steam stop-check angle valve has flanged end connections for ease of installation. This valve features renewable seat and disc. The bolted bonnet makes the valve convenient to maintain. Please refer to NIBCO technical data sheets, catalogs, engineering and installation information for proper sizing and application of this valve. Choose NIBCO® pressure rated valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure
Items
Angle Valve - Steam Stop-Check, Cast Iron, F-869-B

F-869-Y - Angle Valve - Steam Stop-Check, Cast Iron

Angle Valve - Steam Stop-Check, Cast Iron, F-869-B

F-869-Y - Angle Valve - Steam Stop-Check, Cast Iron

Angle Valve - Steam Stop-Check, Cast Iron, F-869-B

F-869-B - Angle Valve - Steam Stop-Check, Cast Iron

Angle Valve - Steam Stop-Check, Cast Iron, F-869-B

F-869-B - Angle Valve - Steam Stop-Check, Cast Iron

Angle Valve - Steam Stop-Check, Cast Iron, F-869-B

F-869-B - Angle Valve - Steam Stop-Check, Cast Iron
UPC Code N/A 039923701947 N/A 039923701954 N/A 039923702029 N/A 039923702036 N/A 039923702043
Type N/A Angle Valve
Valve Size N/A 2 1/2 N/A 3 N/A 4 N/A 6 N/A 8
Connection Type N/A F -- Flanged
Material N/A Cast Iron
Cv Coefficient N/A 87.5 N/A 131.25 N/A 243.75 N/A 581.25 N/A 1075
Valve Operator N/A Standard Handwheel
Description N/A F869Y 2 1/2 FLG ANGLE CAST IRON N/A F869Y 3 FLG ANGLE CAST IRON N/A F869B 4 FLG ANGLE CAST IRON N/A F869B 6 FLG ANGLE CAST IRON N/A F869B 8 FLG ANGLE CAST IRON
eClass Classification N/A Stop-Check Cast Iron Check Valves
Turns/Operation N/A Non-Manual
Weight N/A 80.359 lb N/A 102.320 lb N/A 167.835 lb N/A 311.006 lb N/A 519.524 lb