hero-banner
Batch CAD Cart (0)
  • Cart is empty
The NIBCO® bronze angle Class 125 valve features a screw-in bonnet with integral seat and renewable seat disc. The seat disc is available in PTFE. It is equipped with female threaded ends for ease of installation. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® angle globe valves for the most versatile and economical valve option in irrigation applications. NIBCO® valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure
Items
Angle Valve - Bronze, Irrigation, Class 125, T-311-YK

T-311-YK - Angle Valve - Bronze, Irrigation, Class 125

Angle Valve - Bronze, Irrigation, Class 125, T-311-YK

T-311-YK - Angle Valve - Bronze, Irrigation, Class 125

Angle Valve - Bronze, Irrigation, Class 125, T-311-YK

T-311-YK - Angle Valve - Bronze, Irrigation, Class 125

Angle Valve - Bronze, Irrigation, Class 125, T-311-YK

T-311-YK - Angle Valve - Bronze, Irrigation, Class 125

Angle Valve - Bronze, Irrigation, Class 125, T-311-YK

T-311-YK - Angle Valve - Bronze, Irrigation, Class 125
UPC Code N/A 039923319623 N/A 039923319630 N/A 039923319647 N/A 039923639998 N/A 039923640000
Type N/A Angle Valve
Valve Size N/A 1/2 N/A 3/4 N/A 1 N/A 1 1/4 N/A 1 1/2
Connection Type N/A T -- Female NPT Thread (FIPT)
Material N/A Bronze
Cv Coefficient N/A 4.55 N/A 8.3125 N/A 13.875 N/A 25 N/A 35
Valve Operator N/A Cross Handwheel
Description N/A T311YK 1/2 THD 125 LB ANGLE W/CROSS HDLE N/A T311YK 3/4 THD 125 LB ANGLE W/CROSS HDLE N/A T311YK 1 THD 125 LB ANGLE W/CROSS HDLE N/A T311YK 1 1/4 THD 125# ANGLE W/CROSS HDLE N/A T311YK 1 1/2 THD 125# ANGLE W/CROSS HDLE
eClass Classification N/A Bronze Angle Valves
Turns/Operation N/A Multi-Turn
Weight N/A 1.014 lb N/A 1.701 lb N/A 2.823 lb N/A 3.758 lb N/A 5.794 lb