hero-banner
Batch CAD Cart (0)
  • Cart is empty
The NIBCO® bronze angle globe 175 PSI WWP valve features a screw-in bonnet with integral seat and renewable Buna-N seat disc. It is equipped with female threaded ends for ease of installation. It is usually used as the main drain in a fire protection system. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® globe valves for the most specified, versatile and economical valve option in fire protection applications. NIBCO® globe valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure
Items
Angle Valve - Bronze, Fire Protection, T-301-W

T-301-W - Angle Valve - Bronze, Fire Protection

Angle Valve - Bronze, Fire Protection, T-301-W

T-301-W - Angle Valve - Bronze, Fire Protection

Angle Valve - Bronze, Fire Protection, T-301-W

T-301-W - Angle Valve - Bronze, Fire Protection
UPC Code N/A 039923630797 N/A 039923630803 N/A 039923630810
Type N/A Angle Valve
Valve Size N/A 1 1/4 N/A 1 1/2 N/A 2
Connection Type N/A T -- Female NPT Thread (FIPT)
Material N/A Bronze
Stem Material N/A
Valve Operator Material N/A
Wedge Material N/A
Valve Operator N/A Standard Handwheel
Description N/A T301W 1-1/4 UL SCRD ANGLE N/A T301W 11/2 UL SCRD ANGLE N/A T301W 2 UL SCRD ANGLE
Turns/Operation N/A Multi-Turn
Weight N/A 3.707 lb N/A 5.541 lb N/A 6.717 lb