CAD/BIM eCatalog
Batch CAD Cart (0)
▾
T-375-B - Angle Valve - Bronze, Class 300
Globe & Angle Valves
The NIBCO® bronze angle valve is recommended for service in commercial and industrial applications, including hot and cold water, HVAC, steam, compressed air, gas and other general utility services. The angle valve is used for throttling or regulating flow. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure
Items |
NL63004 T-375-B - Angle Valve - Bronze, Class 300 |
NL63005 T-375-B - Angle Valve - Bronze, Class 300 |
NL63006 T-375-B - Angle Valve - Bronze, Class 300 |
NL63008 T-375-B - Angle Valve - Bronze, Class 300 |
NL6300A T-375-B - Angle Valve - Bronze, Class 300 |
|||||
UPC Code | N/A 039923632456 | N/A 039923632463 | N/A 039923632470 | N/A 039923632487 | N/A 039923632494 | |||||
Type | N/A Angle Valve | |||||||||
Valve Size | N/A 1/4 | N/A 3/8 | N/A 1/2 | N/A 3/4 | N/A 1 | |||||
Connection Type | N/A T -- Female NPT Thread (FIPT) | |||||||||
Material | N/A Bronze | |||||||||
Cv Coefficient | N/A 1.45 | N/A 2.75 | N/A 4.55 | N/A 8.3125 | N/A 13.875 | |||||
Valve Operator | N/A Standard Handwheel | |||||||||
Description | N/A T375B 1/4 THD 300# ANGLE BRZ SEAT | N/A T375B 3/8 THD 300# ANGLE BRZ SEAT | N/A T375B 1/2 THD 300# ANGLE BRZ SEAT | N/A T375B 3/4 THD 300# ANGLE BRZ SEAT | N/A T375B 1 THD 300# ANGLE BRZ SEAT | |||||
eClass Classification | N/A Bronze Angle Valves | |||||||||
Turns/Operation | N/A Multi-Turn | |||||||||
Weight | N/A 1.36 lb | N/A 1.299 lb | N/A 1.814 lb | N/A 2.784 lb | N/A 4.541 lb | |||||
|