hero-banner
Batch CAD Cart (0)
  • Cart is empty
The ductile iron outside screw and yoke (OS&Y) angle globe valve features Class 150 raised face flanged connections for easy installation and accessibility. This valve features renewable seat and disc. The bolted bonnet makes the valve convenient to maintain With its ductility, the valve displays higher physical properties than standard grey cast iron. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® globe valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® globe valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure
Items
Angle Globe Valve - Ductile Iron, Class 150, Bronze Trim, F-838-31

F-838-31 - Angle Globe Valve - Ductile Iron, Class 150, Bronze Trim

Angle Globe Valve - Ductile Iron, Class 150, Bronze Trim, F-838-31

F-838-31 - Angle Globe Valve - Ductile Iron, Class 150, Bronze Trim

Angle Globe Valve - Ductile Iron, Class 150, Bronze Trim, F-838-31

F-838-31 - Angle Globe Valve - Ductile Iron, Class 150, Bronze Trim

Angle Globe Valve - Ductile Iron, Class 150, Bronze Trim, F-838-31

F-838-31 - Angle Globe Valve - Ductile Iron, Class 150, Bronze Trim

Angle Globe Valve - Ductile Iron, Class 150, Bronze Trim, F-838-31

F-838-31 - Angle Globe Valve - Ductile Iron, Class 150, Bronze Trim
UPC Code N/A 039923701763 N/A 039923701770 N/A 039923701787 N/A 039923701794 N/A 039923701800
Type N/A Angle Valve
Valve Size N/A 2 N/A 2 1/2 N/A 3 N/A 4 N/A 5
Connection Type N/A F -- Flanged
Material N/A Ductile Iron
Cv Coefficient N/A 56.25 N/A 87.5 N/A 131.25 N/A 243.75 N/A 393.75
Valve Operator N/A Standard Handwheel
Description N/A F83831 2 FLG ANGLE DI N/A F83831 2 1/2 FLG ANGLE DI N/A F83831 3 FLG ANGLEDI N/A F83831 4 FLG ANGLE DI N/A F83831 5 FLG ANGLEDI
eClass Classification N/A Ductile & Alloy Iron Angle Valves
Turns/Operation N/A Multi-Turn
Weight N/A 29.982 lb N/A 50.756 lb N/A 60.457 lb N/A 99.257 lb N/A 131.859 lb