CAD/BIM eCatalog
Batch CAD Cart (0)
▾
F-738-31 - Globe Valve - Ductile Iron, Class 150, Bronze Trim
Globe & Angle Valves
The ductile iron outside screw and yoke (OS&Y) globe valve features Class 150 raised face end connections for easy installation and accessibility. This valve features renewable seat and disc. The bolted bonnet makes the valve convenient to maintain. Because of its seat and disc arrangement the valve is ideal for throttling or regulating flow. With its ductility, this valve displays higher physical properties than standard grey cast iron. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® globe valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® globe valves are backed by the NIBCO 5-year 125% limited warranty
Unit of Measure
Items |
NHC880D F-738-31 - Globe Valve - Ductile Iron, Class 150, Bronze Trim |
NHC880E F-738-31 - Globe Valve - Ductile Iron, Class 150, Bronze Trim |
NHC880F F-738-31 - Globe Valve - Ductile Iron, Class 150, Bronze Trim |
NHC880H F-738-31 - Globe Valve - Ductile Iron, Class 150, Bronze Trim |
NHC880J F-738-31 - Globe Valve - Ductile Iron, Class 150, Bronze Trim |
|||||
UPC Code | N/A 039923701046 | N/A 039923701053 | N/A 039923701060 | N/A 039923701077 | N/A 039923701084 | |||||
Type | N/A Globe Valve | |||||||||
Valve Size | N/A 2 | N/A 2 1/2 | N/A 3 | N/A 4 | N/A 5 | |||||
Connection Type | N/A F -- Flanged | |||||||||
Material | N/A Ductile Iron | |||||||||
Valve Operator | N/A Standard Handwheel | |||||||||
Description | N/A F73831 2 FLG GLOBE D I | N/A F73831 2 1/2 FLG GLOBE D I | N/A F73831 3 FLG GLOBE D I | N/A F73831 4 FLG GLOBE D I | N/A F73831 5 FLG GLOBE D I | |||||
eClass Classification | N/A Ductile & Alloy Iron Globe Valves | |||||||||
Turns/Operation | N/A Multi-Turn | |||||||||
Weight | N/A 32.397 lb | N/A 49.256 lb | N/A 65.857 lb | N/A 98.257 lb | N/A 138.859 lb | |||||
|