CAD/BIM eCatalog
Batch CAD Cart (0)
▾
KT-67-UL - Angle Valve - Bronze, Fire Protection, Rubber Disc
Globe & Angle Valves
The NIBCO® bronze angle 175 PSI WWP valve features a screw-over bonnet with integral seat and renewable seat disc. The seat disc features Buna-N material. It is equipped with female threaded ends for ease of installation. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® globe valves for the most specified, versatile and economical valve option in fire protection applications. NIBCO® globe valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure
Items |
N546A16 KT-67-UL - Angle Valve - Bronze, Fire Protection, Rubber Disc |
N546A18 KT-67-UL - Angle Valve - Bronze, Fire Protection, Rubber Disc |
N546A1A KT-67-UL - Angle Valve - Bronze, Fire Protection, Rubber Disc |
|||
UPC Code | N/A 039923601674 | N/A 039923601681 | N/A 039923601698 | |||
Type | N/A Angle Valve | |||||
Valve Size | N/A 1/2 | N/A 3/4 | N/A 1 | |||
Connection Type | N/A T -- Female NPT Thread (FIPT) | |||||
Material | N/A Bronze | |||||
Stem Material | N/A | |||||
Valve Operator Material | N/A | |||||
Wedge Material | N/A | |||||
Valve Operator | N/A Standard Handwheel | |||||
Description | N/A KT67UL 1/2 SCRD ANGLE | N/A KT67UL 3/4 SCRD ANGLE | N/A KT67UL 1 SCRD ANGLE | |||
Turns/Operation | N/A Multi-Turn | |||||
Weight | N/A 0.623 lb | N/A 0.696 lb | N/A 1.708 lb | |||
|