hero-banner
Batch CAD Cart (0)
  • Cart is empty
The NIBCO® bronze globe 175 PSI WWP valve features a screw-over bonnet with integral seat and renewable seat disc. The seat disc is available in EPDM. It is equipped with female threaded ends for ease of installation. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® globe valves for the most specified, versatile and economical valve option in fire protection applications. NIBCO® globe valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure
Items
Globe Valve - Bronze, Fire Protection, EPDM Seat Disc, KT-65

KT-65 - Globe Valve - Bronze, Fire Protection, EPDM Seat Disc

Globe Valve - Bronze, Fire Protection, EPDM Seat Disc, KT-65

KT-65 - Globe Valve - Bronze, Fire Protection, EPDM Seat Disc
UPC Code N/A 039923601438 N/A 039923601445
Type N/A Globe Valve
Valve Size N/A 1/4 N/A 3/8
Connection Type N/A T -- Female NPT Thread (FIPT)
Material N/A Bronze
Stem Material N/A
Wedge Material N/A
Valve Operator Material N/A
Valve Operator N/A Standard Handwheel
Description N/A KT65 1/4 SCRD GLOBE N/A KT65 3/8 SCRD GLOBE
Turns/Operation N/A Multi-Turn
Weight N/A 0.475 lb N/A 0.451 lb