hero-banner
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure
Items
Gate Valve - Class 125, Nickel Iron, Stainless Steel Trim, Flanged, F-617-13

F-617-ON Large Diameter - Gate Valve - Class 125, Cast Iron, All Iron Trim, Flanged

Gate Valve - Class 125, Nickel Iron, Stainless Steel Trim, Flanged, F-617-13

F-617-ON Large Diameter - Gate Valve - Class 125, Cast Iron, All Iron Trim, Flanged

Gate Valve - Class 125, Nickel Iron, Stainless Steel Trim, Flanged, F-617-13

F-617-ON Large Diameter - Gate Valve - Class 125, Cast Iron, All Iron Trim, Flanged

Gate Valve - Class 125, Nickel Iron, Stainless Steel Trim, Flanged, F-617-13

F-617-ON Large Diameter - Gate Valve - Class 125, Cast Iron, All Iron Trim, Flanged

Gate Valve - Class 125, Nickel Iron, Stainless Steel Trim, Flanged, F-617-13

F-617-ON Large Diameter - Gate Valve - Class 125, Cast Iron, All Iron Trim, Flanged
UPC Code N/A 039923697110 N/A 039923697127 N/A 039923697134 N/A 039923697141 N/A 039923697158
Type N/A Gate Valve
Valve Size N/A 14 N/A 16 N/A 18 N/A 20 N/A 24
Connection Type N/A F -- Flanged
Seat Material N/A Cast Iron
Material N/A Cast Iron
Description N/A F617ON 14 FLG GATE CI N/A F617ON 16 FLG GATE CI N/A F617ON 18 FLG GATE CI N/A F617ON 20 FLG GATE CI N/A F617ON 24 FLG GATE CI
Valve Operator N/A Standard Handwheel
Turns/Operation N/A Multi-Turn
Weight N/A 889.584 lb N/A 1251.912 lb N/A 1595.296 lb N/A 2000.507 lb N/A 2879.019 lb