CAD/BIM eCatalog
Batch CAD Cart (0)
▾
F-609 - Gate Valve - Cast Iron, Fire Protection, Flanged
Gate Valves
The NIBCO® cast iron gate valve features a Class 125 flanged, flat face end connection for easy installation and accessibility. These valves are Underwriters Listed and FM Approved for fire protection systems as system control valves. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® gate valves for the most specified, versatile and economical valve option in commercial, mechanical, fire protection and industrial applications. NIBCO® pressure rated valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure
Items |
NH5000H F-609 - Gate Valve - Cast Iron, Fire Protection, Flanged |
NH5000K F-609 - Gate Valve - Cast Iron, Fire Protection, Flanged |
NH5000L F-609 - Gate Valve - Cast Iron, Fire Protection, Flanged |
NH5000M F-609 - Gate Valve - Cast Iron, Fire Protection, Flanged |
NH5000N F-609 - Gate Valve - Cast Iron, Fire Protection, Flanged |
|||||
UPC Code | N/A 039923695888 | N/A 039923695895 | N/A 039923695901 | N/A 039923695918 | N/A 039923695925 | |||||
Type | N/A Gate Valve | |||||||||
Valve Size | N/A 4 | N/A 6 | N/A 8 | N/A 10 | N/A 12 | |||||
Connection Type | N/A F -- Flanged | |||||||||
Material | N/A Cast Iron | |||||||||
Stem Material | N/A | |||||||||
Valve Operator Material | N/A | |||||||||
Wedge Material | N/A | |||||||||
Valve Operator | N/A Square Operating Nut | |||||||||
Description | N/A F609 4 FLG UL/FM GATE CI | N/A F609 6 FLG UL/FM GATE CI | N/A F609 8 FLG UL/FM GATE CI | N/A F609 10 FLG UL/FM GATE VALVE CI | N/A F609 12 FLG UL/FM GATE CI | |||||
Turns/Operation | N/A Multi-Turn | |||||||||
Weight | N/A 104.976 lb | N/A 169.694 lb | N/A 277.005 lb | N/A 399.168 lb | N/A 622.747 lb | |||||
|