CAD/BIM eCatalog
Batch CAD Cart (0)
▾
T-113-HC - Gate Valve - Bronze, Thread x Hose Thread
Gate Valves
The NIBCO® bronze gate valve may be used in commercial, industrial and general utility services, where the need for draining lines is necessary. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® gate valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® gate valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure
Items |
NL0F806 T-113-HC - Gate Valve - Bronze, Thread x Hose Thread |
NL0F808 T-113-HC - Gate Valve - Bronze, Thread x Hose Thread |
NL0F80A T-113-HC - Gate Valve - Bronze, Thread x Hose Thread |
NL0F80B T-113-HC - Gate Valve - Bronze, Thread x Hose Thread |
NL0F80C T-113-HC - Gate Valve - Bronze, Thread x Hose Thread |
|||||
UPC Code | N/A 039923616562 | N/A 039923616579 | N/A 039923616586 | N/A 039923616593 | N/A 039923616609 | |||||
Type | N/A Gate Valve | |||||||||
Valve Size | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | N/A 1 1/2 | |||||
Connection Type | N/A T-HC -- Female NPT Thread (FIPT) x Hose Cap & Chain | |||||||||
Seat Material | N/A Bronze | |||||||||
Material | N/A Bronze | |||||||||
Description | N/A T113HC 1/2 HOSE END W/CAP | N/A T113HC 3/4 HOSE END W/CAP | N/A T113HC 1 HOSE END W/CAP | N/A T113HC 1 1/4 HOSE END W/CAP | N/A T113HC 1 1/2 HOSE END W/CAP | |||||
Valve Operator | N/A Standard Handwheel | |||||||||
Turns/Operation | N/A Multi-Turn | |||||||||
Weight | N/A 1.520 lb | N/A 1.843 lb | N/A 2.929 lb | N/A 4.268 lb | N/A 5.749 lb | |||||
|