hero-banner
Batch CAD Cart (0)
  • Cart is empty
The NIBCO® bronze gate valve may be used in commercial and industrial applications, including hot and cold water, HVAC, steam, compressed air, gas and other general utility services. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information.
Unit of Measure
Items
Gate Valve - Bronze, Rising Stem, Threaded, T-131

T-131 - Gate Valve - Bronze, Rising Stem, Threaded

Gate Valve - Bronze, Rising Stem, Threaded, T-131

T-131 - Gate Valve - Bronze, Rising Stem, Threaded

Gate Valve - Bronze, Rising Stem, Threaded, T-131

T-131 - Gate Valve - Bronze, Rising Stem, Threaded

Gate Valve - Bronze, Rising Stem, Threaded, T-131

T-131 - Gate Valve - Bronze, Rising Stem, Threaded

Gate Valve - Bronze, Rising Stem, Threaded, T-131

T-131 - Gate Valve - Bronze, Rising Stem, Threaded
UPC Code N/A 039923616906 N/A 039923616913 N/A 039923616920 N/A 039923616937 N/A 039923616944
Type N/A Gate Valve
Valve Size N/A 1/4 N/A 3/8 N/A 1/2 N/A 3/4 N/A 1
Connection Type N/A T -- Female NPT Thread (FIPT)
Seat Material N/A Bronze
Material N/A Bronze
Description N/A T131 1/4 THD 150# RS GATE BRZ N/A T131 3/8 THD 150# RS GATE BRZ N/A T131 1/2 THD 150# RS GATE BRZ N/A T131 3/4 THD 150# RS GATE BRZ N/A T131 1 THD 150# RS GATE BRZ
Valve Operator N/A Standard Handwheel
Turns/Operation N/A Multi-Turn
Weight N/A 1.009 lb N/A 1.039 lb N/A 1.063 lb N/A 1.485 lb N/A 2.181 lb