hero-banner
Batch CAD Cart (0)
  • Cart is empty
The solid wedge, integral seats and bi-directional service make the gate valve a good choice for water shutoff services. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® gate valves for the most specified, versatile and economical valve option in light commercial and residential applications. The gate valve is backed by the NIBCO 2-year limited warranty.
Unit of Measure
Items
Gate Valve - Bronze, Full Port, Compact Design, Solder Ends, S-29

S-29 - Gate Valve - Bronze, Full Port, Compact Design, Solder Ends

Gate Valve - Bronze, Full Port, Compact Design, Solder Ends, S-29

S-29 - Gate Valve - Bronze, Full Port, Compact Design, Solder Ends

Gate Valve - Bronze, Full Port, Compact Design, Solder Ends, S-29

S-29 - Gate Valve - Bronze, Full Port, Compact Design, Solder Ends

Gate Valve - Bronze, Full Port, Compact Design, Solder Ends, S-29

S-29 - Gate Valve - Bronze, Full Port, Compact Design, Solder Ends

Gate Valve - Bronze, Full Port, Compact Design, Solder Ends, S-29

S-29 - Gate Valve - Bronze, Full Port, Compact Design, Solder Ends
UPC Code N/A 039923610065 N/A 039923610072 N/A 039923610089 N/A 039923610096 N/A 039923610102
Type N/A Gate Valve
Valve Size N/A 1/2 N/A 3/4 N/A 1 N/A 1 1/4 N/A 1 1/2
Connection Type N/A S -- Female Solder Cup
Seat Material N/A Bronze
Material N/A Bronze
Description N/A S29 1/2 FLAT TOP GATE VALVE N/A S29 3/4 FLAT TOP GATE VALVE N/A S29 1 FLAT TOP GATE VALVE N/A S29 1 1/4 FLAT TOP GATE VALVE N/A S29 1 1/2 FLAT TOP GATE VALVE
Valve Operator N/A Standard Handwheel
eClass Classification N/A Bronze Gate Valves
Turns/Operation N/A Multi-Turn
Weight N/A 0.421 lb N/A 0.647 lb N/A 1.111 lb N/A 1.375 lb N/A 1.975 lb