CAD/BIM eCatalog
Batch CAD Cart (0)
▾
F-639-33 - Gate Valve - Class 150, Ductile Iron, Stainless Steel Trim, Flanged
Gate Valves
The NIBCO® flanged ductile iron gate valve may be used in commercial and industrial applications, including hot and cold water, HVAC, steam, gas and other general utility services. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® gate valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure
Items |
NHA720D F-639-33 - Gate Valve - Class 150, Ductile Iron, Stainless Steel Trim, Flanged |
NHA720E F-639-33 - Gate Valve - Class 150, Ductile Iron, Stainless Steel Trim, Flanged |
NHA720F F-639-33 - Gate Valve - Class 150, Ductile Iron, Stainless Steel Trim, Flanged |
NHA720H F-639-33 - Gate Valve - Class 150, Ductile Iron, Stainless Steel Trim, Flanged |
NHA720J F-639-33 - Gate Valve - Class 150, Ductile Iron, Stainless Steel Trim, Flanged |
|||||
UPC Code | N/A 039923699732 | N/A 039923699749 | N/A 039923699756 | N/A 039923699763 | N/A 039923699770 | |||||
Type | N/A Gate Valve | |||||||||
Valve Size | N/A 2 | N/A 2 1/2 | N/A 3 | N/A 4 | N/A 5 | |||||
Connection Type | N/A F -- Flanged | |||||||||
Seat Material | N/A Stainless Steel | |||||||||
Material | N/A Ductile Iron | |||||||||
Description | N/A F63933 2 FLG GATE W/316SS TRIM DI | N/A F63933 2 1/2 FLG GATE W/316SS TRIM D I | N/A F63933 3 FLG GATE W/316SS TRIM D I | N/A F63933 4 FLG GATE W/316SS TRIM D I | N/A F63933 5 FLG GATE W/316SS TRIM D I | |||||
Valve Operator | N/A Standard Handwheel | |||||||||
Turns/Operation | N/A Multi-Turn | |||||||||
Weight | N/A 35.147 lb | N/A 48.613 lb | N/A 60.336 lb | N/A 89.773 lb | N/A 125.077 lb | |||||
|