CAD/BIM eCatalog
Batch CAD Cart (0)
▾
5119-H - Blind Flange - Corzan® CPVC Schedule 80, One-Piece Solid Design
CPVC Schedule 80 Fittings
The light grey Corzan® CPVC blind flange features a one-piece solid design. Chemtrol® CPVC fittings are lightweight, easy to install and maintenance-free. Chemtrol® fittings connect piping lengths together with solvent cementing, threading or flanging to create a highly reliable, leak-free system. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Corzan® CPVC Schedule 80 thermoplastics demonstrate excellent mechanical strength over broad temperature range, outstanding underground performance and superior hydraulics. Chemtrol Corzan® CPVC fittings are lightweight, easy to install, maintenance-free and will not rust, scale, pit or corrode. Chemtrol® premium line of plastic fittings is backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control fittings are unsurpassed in quality, performance and longevity.
Unit of Measure
Items |
CB14300 5119-H - Blind Flange - Corzan® CPVC Schedule 80, One-Piece Solid Design |
CB14350 5119-H - Blind Flange - Corzan® CPVC Schedule 80, One-Piece Solid Design |
CB14400 5119-H - Blind Flange - Corzan® CPVC Schedule 80, One-Piece Solid Design |
CB14450 5119-H - Blind Flange - Corzan® CPVC Schedule 80, One-Piece Solid Design |
CB14500 5119-H - Blind Flange - Corzan® CPVC Schedule 80, One-Piece Solid Design |
|||||
UPC Code | N/A 039923281333 | N/A 039923281340 | N/A 039923281357 | N/A 039923281364 | N/A 039923281371 | |||||
Type | N/A Flange | |||||||||
Size (Dimensions) | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | N/A 1 1/2 | |||||
Connection Type | N/A Blind | |||||||||
All Basic Material | N/A CPVC | |||||||||
Pipe Schedule | N/A 80 | |||||||||
Description | N/A 5119-H 1/2 HD BLD FLG CPVC | N/A 5119-H 3/4 HD BLD FLG CPVC | N/A 5119-H 1 HD BLD FLG CPVC | N/A 5119-H 1-1/4 HD BLD FLG CPVC | N/A 5119-H 1-1/2 HD BLD FLG CPVC | |||||
eClass Classification |
N/A
CPVC Sch 80 Flanges |
|||||||||
Color | N/A Light Grey | |||||||||
Net Weight | N/A 0.277 lb | N/A 0.344 lb | N/A 0.480 lb | N/A 0.63 lb | N/A 0.81 lb | |||||
|