 
						CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    5111, 5111R - Socket Tee/Reducing Socket Tee S x S x S - Corzan® CPVC Schedule 80
    CPVC Schedule 80 Fittings
        
    
        
            The light grey Corzan® CPVC tee features female socket connections and exhibits high corrosion and chemical resistance properties. Chemtrol® CPVC fittings are lightweight, easy to install and maintenance-free. Chemtrol® fittings connect piping lengths together with solvent cementing, threading or flanging to create a highly reliable, leak-free system. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Corzan® CPVC Schedule 80 thermoplastics demonstrate excellent mechanical strength over broad temperature range, outstanding underground performance and superior hydraulics. Chemtrol Corzan® CPVC fittings are lightweight, easy to install, maintenance-free and will not rust, scale, pit or corrode. Chemtrol premium line of plastic fittings is backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control fittings are unsurpassed in quality, performance and longevity.
        
    
        
                    Unit of Measure
                    
               
        | Items |   CB06800 5111, 5111R - Socket Tee/Reducing Socket Tee S x S x S - Corzan® CPVC Schedule 80 |   CB06850 5111, 5111R - Socket Tee/Reducing Socket Tee S x S x S - Corzan® CPVC Schedule 80 |   CB06900 5111, 5111R - Socket Tee/Reducing Socket Tee S x S x S - Corzan® CPVC Schedule 80 |   CB06950 5111, 5111R - Socket Tee/Reducing Socket Tee S x S x S - Corzan® CPVC Schedule 80 |   CB07000 5111, 5111R - Socket Tee/Reducing Socket Tee S x S x S - Corzan® CPVC Schedule 80 | |||||
| UPC Code | N/A 039923186409 | N/A 039923186461 | N/A 039923186522 | N/A 039923186560 | N/A 039923186621 | |||||
| Type | N/A Tee | |||||||||
| Size (Dimensions) | N/A 1/4 | N/A 1/2 | N/A 3/4 | N/A 3/4 x 3/4 x 1/2 | N/A 1 | |||||
| Connection Type | N/A S x S x S | |||||||||
| All Basic Material | N/A CPVC | |||||||||
| Color | N/A Light Grey | |||||||||
| Pipe Schedule | N/A 80 | |||||||||
| Description | N/A 5111 1/4 SOC TEES CPVC | N/A 5111 1/2 SOC TEES CPVC | N/A 5111 3/4 SOC TEES CPVC | N/A 5111R 3/4X3/4X1/2 SOC TEES CPVC | N/A 5111 1 SOC TEES CPVC | |||||
| eClass Classification | N/A
                                                CPVC Sch 80 Tees | |||||||||
| Net Weight | N/A 0.053 lb | N/A 0.119 lb | N/A 0.184 lb | N/A 0.194 lb | N/A 0.281 lb | |||||
|  | ||||||||||
