![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
5101 - Socket Coupling/Reducing Socket Coupling S x S - Corzan® CPVC Schedule 80
CPVC Schedule 80 Fittings
The light grey Corzan® CPVC socket coupling and reducing socket coupling feature female socket connections. Chemtrol® CPVC fittings are lightweight, easy to install and maintenance-free. Chemtrol® fittings connect piping lengths together with solvent cementing, threading or flanging to create a highly reliable, leak-free system. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Corzan® CPVC Schedule 80 thermoplastics demonstrate excellent mechanical strength over broad temperature range, outstanding underground performance and superior hydraulics. Chemtrol Corzan® CPVC fittings are lightweight, easy to install, maintenance-free and will not rust, scale, pit or corrode. Chemtrol® premium line of plastic fittings is backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control fittings are unsurpassed in quality, performance and longevity.
Unit of Measure
Items |
![]() CB00000 5101 - Socket Coupling/Reducing Socket Coupling S x S - Corzan® CPVC Schedule 80 |
![]() CB00050 5101 - Socket Coupling/Reducing Socket Coupling S x S - Corzan® CPVC Schedule 80 |
![]() CB00100 5101 - Socket Coupling/Reducing Socket Coupling S x S - Corzan® CPVC Schedule 80 |
![]() CB00150 5101 - Socket Coupling/Reducing Socket Coupling S x S - Corzan® CPVC Schedule 80 |
![]() CB00200 5101 - Socket Coupling/Reducing Socket Coupling S x S - Corzan® CPVC Schedule 80 |
|||||
UPC Code | N/A 039923180667 | N/A 039923180704 | N/A 039923180728 | N/A 039923180742 | N/A 039923180766 | |||||
Type | N/A Coupling | |||||||||
Size (Dimensions) | N/A 1/4 | N/A 1/2 | N/A 3/4 | N/A 3/4 x 1/2 | N/A 1 | |||||
Connection Type | N/A S x S | |||||||||
All Basic Material | N/A CPVC | |||||||||
Pipe Schedule | N/A 80 | |||||||||
Description | N/A 5101 1/4 SOC COUP CPVC | N/A 5101 1/2 SOC COUP CPVC | N/A 5101 3/4 SOC COUP CPVC | N/A 5101R 3/4X1/2 SOC COUP CPVC | N/A 5101 1 SOC COUP CPVC | |||||
eClass Classification |
N/A
CPVC Sch 80 Couplings |
|||||||||
Color | N/A Light Grey | |||||||||
Net Weight | N/A 0.072 lb | N/A 0.066 lb | N/A 0.094 lb | N/A 0.122 lb | N/A 0.144 lb | |||||
|