hero-banner
Batch CAD Cart (0)
  • Cart is empty
The light grey Corzan® CPVC adapter union features a female socket and a female NPT thread connections. This fitting has an EPDM ethylene propylene seal which has good abrasion and tear resistance, plus excellent chemical resistance, but not recommended for applications involving petroleum oils or most strong acids. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Corzan® CPVC Schedule 80 thermoplastics demonstrate excellent mechanical strength over broad temperature range, outstanding underground performance and superior hydraulics. Chemtrol Corzan® CPVC fittings are lightweight, easy to install, maintenance-free and will not rust, scale, pit or corrode. Chemtrol® premium line of plastic fittings is backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control fittings are unsurpassed in quality, performance and longevity.
Unit of Measure
Items
EPDM Female Adapter Union S x FPT - Corzan® CPVC Schedule 80, 5133E-3

5133E-3 - EPDM Female Adapter Union S x FPT - Corzan® CPVC Schedule 80

EPDM Female Adapter Union S x FPT - Corzan® CPVC Schedule 80, 5133E-3

5133E-3 - EPDM Female Adapter Union S x FPT - Corzan® CPVC Schedule 80

EPDM Female Adapter Union S x FPT - Corzan® CPVC Schedule 80, 5133E-3

5133E-3 - EPDM Female Adapter Union S x FPT - Corzan® CPVC Schedule 80

EPDM Female Adapter Union S x FPT - Corzan® CPVC Schedule 80, 5133E-3

5133E-3 - EPDM Female Adapter Union S x FPT - Corzan® CPVC Schedule 80

EPDM Female Adapter Union S x FPT - Corzan® CPVC Schedule 80, 5133E-3

5133E-3 - EPDM Female Adapter Union S x FPT - Corzan® CPVC Schedule 80
UPC Code N/A 039923191915 N/A 039923191922 N/A 039923191939 N/A 039923191946 N/A 039923191953
Type N/A Union
Size (Dimensions) N/A 1/2 N/A 3/4 N/A 1 N/A 1 1/4 N/A 1 1/2
Connection Type N/A S x F (NPT)
All Basic Material N/A CPVC
Pipe Schedule N/A 80
Description N/A 5133E3 1/2 SXT UN-EPDM CPVC N/A 5133E3 3/4 SXT UN-EPDM CPVC N/A 5133E3 1 SXT UN EPDM CPVC N/A 5133E3 1-1/4 SXT UN-EPDM CPVC N/A 5133E3 1-1/2 SXT UN-EPDM CPVC
eClass Classification N/A CPVC Sch 80 Unions
Color N/A Light Grey
Net Weight N/A 0.163 lb N/A 0.282 lb N/A 0.411 lb N/A 0.943 lb N/A 0.967 lb