 
						CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    5103 - Female Adapter Coupling S x FPT - Corzan® CPVC Schedule 80
    CPVC Schedule 80 Fittings
        
    
        
            The light grey Corzan® CPVC adapter features a female socket and female pipe thread connections. Chemtrol® CPVC fittings are lightweight, easy to install and maintenance-free. Chemtrol® fittings connect piping lengths together with solvent cementing, threading or flanging to create a highly reliable, leak-free system. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Corzan® CPVC Schedule 80 thermoplastics demonstrate excellent mechanical strength over broad temperature range, outstanding underground performance and superior hydraulics. Chemtrol Corzan® CPVC fittings are lightweight, easy to install, maintenance-free and will not rust, scale, pit or corrode. Chemtrol® premium line of plastic fittings is backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control fittings are unsurpassed in quality, performance and longevity.
        
    
        
                    Unit of Measure
                    
               
        | Items |   CB03000 5103 - Female Adapter Coupling S x FPT - Corzan® CPVC Schedule 80 |   CB03050 5103 - Female Adapter Coupling S x FPT - Corzan® CPVC Schedule 80 |   CB03100 5103 - Female Adapter Coupling S x FPT - Corzan® CPVC Schedule 80 |   CB03150 5103 - Female Adapter Coupling S x FPT - Corzan® CPVC Schedule 80 |   CB03200 5103 - Female Adapter Coupling S x FPT - Corzan® CPVC Schedule 80 | |||||
| UPC Code | N/A 039923175007 | N/A 039923175045 | N/A 039923175120 | N/A 039923175182 | N/A 039923175281 | |||||
| Type of Fitting | N/A Adapter | |||||||||
| Size (Dimensions) | N/A 1/4 | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | |||||
| Fitting Plastic 2-End Connection Type | N/A S x F (NPT) | |||||||||
| All Basic Material | N/A CPVC | |||||||||
| Description | N/A 5103 1/4 SOC FE ADAP CPVC | N/A 5103 1/2 SOC FE ADAP CPVC | N/A 5103 3/4 SOC FE ADAP CPVC | N/A 5103 1 SOC FE ADAP CPVC | N/A 5103 1-1/4 SOC FE ADAP CPVC | |||||
| Color | N/A Light Grey | |||||||||
| Net Weight | N/A 0.072 lb | N/A 0.103 lb | N/A 0.144 lb | N/A 0.231 lb | N/A 0.337 lb | |||||
|  | ||||||||||
