CAD/BIM eCatalog
Batch CAD Cart (0)
▾
5101-3-3 - Thread Coupling/Reducing Thread Coupling FPT x FPT - Corzan® CPVC Schedule 80
CPVC Schedule 80 Fittings
The light grey Corzan® CPVC thread coupling and reducing thread coupling feature female pipe thread connections. Chemtrol® CPVC fittings are lightweight, easy to install and maintenance-free. Chemtrol® fittings connect piping lengths together with solvent cementing, threading or flanging to create a highly reliable, leak-free system. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Corzan® CPVC Schedule 80 thermoplastics demonstrate excellent mechanical strength over broad temperature range, outstanding underground performance and superior hydraulics. Chemtrol Corzan® CPVC fittings are lightweight, easy to install, maintenance-free and will not rust, scale, pit or corrode. Chemtrol® premium line of plastic fittings is backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control fittings are unsurpassed in quality, performance and longevity.
Unit of Measure
Items |
CB01550 5101-3-3 - Thread Coupling/Reducing Thread Coupling FPT x FPT - Corzan® CPVC Schedule 80 |
CB01600 5101-3-3 - Thread Coupling/Reducing Thread Coupling FPT x FPT - Corzan® CPVC Schedule 80 |
CB01650 5101-3-3 - Thread Coupling/Reducing Thread Coupling FPT x FPT - Corzan® CPVC Schedule 80 |
CB01700 5101-3-3 - Thread Coupling/Reducing Thread Coupling FPT x FPT - Corzan® CPVC Schedule 80 |
CB01750 5101-3-3 - Thread Coupling/Reducing Thread Coupling FPT x FPT - Corzan® CPVC Schedule 80 |
|||||
UPC Code | N/A 039923181169 | N/A 039923181206 | N/A 039923181220 | N/A 039923172525 | N/A 039923181244 | |||||
Type of Fitting | N/A Coupling | |||||||||
Size (Dimensions) | N/A 1/4 | N/A 1/2 | N/A 3/4 | N/A 3/4 x 1/2 | N/A 1 | |||||
Fitting Plastic 2-End Connection Type | N/A F x F | |||||||||
All Basic Material | N/A CPVC | |||||||||
Pipe Schedule | N/A 80 | |||||||||
Description | N/A 510133 1/4 THD COUP CPVC | N/A 510133 1/2 THD COUP CPVC | N/A 510133 3/4 THD COUP CPVC | N/A 510133R 3/4X1/2 THD COUP CPVC | N/A 510133 1 THD COUP CPVC | |||||
eClass Classification |
N/A
CPVC Sch 80 Couplings |
|||||||||
Color | N/A Light Grey | |||||||||
Net Weight | N/A 0.072 lb | N/A 0.080 lb | N/A 0.13 lb | N/A 0.145 lb | N/A 0.210 lb | |||||
|