![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
5104 - Male Adapter S x MPT - Corzan® CPVC Schedule 80
CPVC Schedule 80 Fittings
The light grey Corzan® CPVC male adapter features a female socket and male pipe thread connections. Chemtrol® CPVC fittings are lightweight, easy to install and maintenance-free. Chemtrol® fittings connect piping lengths together with solvent cementing, threading or flanging to create a highly reliable, leak-free system. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Corzan® CPVC Schedule 80 thermoplastics demonstrate excellent mechanical strength over broad temperature range, outstanding underground performance and superior hydraulics. Chemtrol Corzan® CPVC fittings are lightweight, easy to install, maintenance-free and will not rust, scale, pit or corrode. Chemtrol® premium line of plastic fittings is backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control fittings are unsurpassed in quality, performance and longevity.
Unit of Measure
Items |
![]() CB03500 5104 - Male Adapter S x MPT - Corzan® CPVC Schedule 80 |
![]() CB03550 5104 - Male Adapter S x MPT - Corzan® CPVC Schedule 80 |
![]() CB03600 5104 - Male Adapter S x MPT - Corzan® CPVC Schedule 80 |
![]() CB03650 5104 - Male Adapter S x MPT - Corzan® CPVC Schedule 80 |
![]() CB03700 5104 - Male Adapter S x MPT - Corzan® CPVC Schedule 80 |
|||||
UPC Code | N/A 039923175960 | N/A 039923176028 | N/A 039923176080 | N/A 039923176141 | N/A 039923176202 | |||||
Type | N/A Adapter | |||||||||
Size (Dimensions) | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | N/A 1 1/2 | |||||
Connection Type | N/A S x M | |||||||||
All Basic Material | N/A CPVC | |||||||||
Pipe Schedule | N/A 80 | |||||||||
Description | N/A 5104 1/2 SOC MA ADAP CPVC | N/A 5104 3/4 SOC MA ADAP CPVC | N/A 5104 1 SOC MA ADAP CPVC | N/A 5104 1-1/4 SOC MA ADAP CPVC | N/A 5104 1-1/2 SOC MA ADAP CPVC | |||||
eClass Classification |
N/A
CPVC Sch 80 Adapters |
|||||||||
Color | N/A Light Grey | |||||||||
Net Weight | N/A 0.047 lb | N/A 0.069 lb | N/A 0.109 lb | N/A 0.156 lb | N/A 0.203 lb | |||||
|