
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
5133E - EPDM Socket Union S x S - Corzan® CPVC Schedule 80
CPVC Schedule 80 Fittings
The light grey Corzan® CPVC socket union features female socket connections. This fitting has an EPDM ethylene propylene seal which has good abrasion and tear resistance, plus excellent chemical resistance, but not recommended for applications involving petroleum oils or most strong acids. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Corzan® CPVC Schedule 80 thermoplastics demonstrate excellent mechanical strength over broad temperature range, outstanding underground performance and superior hydraulics. Chemtrol Corzan® CPVC fittings are lightweight, easy to install, maintenance-free and will not rust, scale, pit or corrode. Chemtrol® premium line of plastic fittings is backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control fittings are unsurpassed in quality, performance and longevity.
Unit of Measure
Items |
![]() CB17805 5133E - EPDM Socket Union S x S - Corzan® CPVC Schedule 80 |
![]() CB17855 5133E - EPDM Socket Union S x S - Corzan® CPVC Schedule 80 |
![]() CB17905 5133E - EPDM Socket Union S x S - Corzan® CPVC Schedule 80 |
![]() CB17955 5133E - EPDM Socket Union S x S - Corzan® CPVC Schedule 80 |
![]() CB18005 5133E - EPDM Socket Union S x S - Corzan® CPVC Schedule 80 |
|||||
UPC Code | N/A 039923191465 | N/A 039923191489 | N/A 039923191502 | N/A 039923191526 | N/A 039923191540 | |||||
Type | N/A Union | |||||||||
Size (Dimensions) | N/A 1/4 | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | |||||
Connection Type | N/A S x S | |||||||||
All Basic Material | N/A CPVC | |||||||||
Pipe Schedule | N/A 80 | |||||||||
Description | N/A 5133E 1/4 SOC UNION-EPDM CPVC | N/A 5133E 1/2 SOC UNION-EPDM CPVC | N/A 5133E 3/4 SOC UNION-EPDM CPVC | N/A 5133E 1 SOC UNION/EPDM CPVC | N/A 5133E 1-1/4 SOC UNION/EPDM CPVC | |||||
eClass Classification |
N/A
CPVC Sch 80 Unions |
|||||||||
Color | N/A Light Grey | |||||||||
Net Weight | N/A 0.095 lb | N/A 0.163 lb | N/A 0.288 lb | N/A 0.414 lb | N/A 0.927 lb | |||||
|