CAD/BIM eCatalog
Batch CAD Cart (0)
▾
5133 - FKM Socket Union S x S - Corzan® CPVC Schedule 80
CPVC Schedule 80 Fittings
The light grey Corzan® CPVC socket union features female socket connections. This fitting has an FKM fluorocarbon seal which is suited to most applications involving mineral acids, salt solutions, chlorinated hydrocarbons and petroleum oils. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Corzan® CPVC Schedule 80 thermoplastics demonstrate excellent mechanical strength over broad temperature range, outstanding underground performance and superior hydraulics. Chemtrol Corzan® CPVC fittings are lightweight, easy to install, maintenance-free and will not rust, scale, pit or corrode. Chemtrol® premium line of plastic fittings is backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control fittings are unsurpassed in quality, performance and longevity.
Unit of Measure
Items |
CB17800 5133 - FKM Socket Union S x S - Corzan® CPVC Schedule 80 |
CB17850 5133 - FKM Socket Union S x S - Corzan® CPVC Schedule 80 |
CB17900 5133 - FKM Socket Union S x S - Corzan® CPVC Schedule 80 |
CB17950 5133 - FKM Socket Union S x S - Corzan® CPVC Schedule 80 |
CB18000 5133 - FKM Socket Union S x S - Corzan® CPVC Schedule 80 |
|||||
UPC Code | N/A 039923190987 | N/A 039923191007 | N/A 039923191021 | N/A 039923191045 | N/A 039923191144 | |||||
Type | N/A Union | |||||||||
Size (Dimensions) | N/A 1/4 | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | |||||
Connection Type | N/A S x S | |||||||||
All Basic Material | N/A CPVC | |||||||||
Pipe Schedule | N/A 80 | |||||||||
Description | N/A 5133 1/4 SOC UNION/FKM CPVC | N/A 5133 1/2 SOC UNION/FKM CPVC | N/A 5133 3/4 SOC UNION/FKM CPVC | N/A 5133 1 SOC UNION/FKM CPVC | N/A 5133 1-1/4 SOC UNION/FKM CPVC | |||||
eClass Classification |
N/A
CPVC Sch 80 Unions |
|||||||||
Color | N/A Light Grey | |||||||||
Net Weight | N/A 0.095 lb | N/A 0.163 lb | N/A 0.288 lb | N/A 0.408 lb | N/A 0.930 lb | |||||
|