CAD/BIM eCatalog
Batch CAD Cart (0)
▾
5133-3-3 - FKM Threaded Union FPT x FPT - Corzan® CPVC Schedule 80
CPVC Schedule 80 Fittings
The light grey Corzan® CPVC threaded union features female pipe thread connections. This fitting has an FKM fluorocarbon seal which is suited to most applications involving mineral acids, salt solutions, chlorinated hydrocarbons and petroleum oils. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Corzan® CPVC Schedule 80 thermoplastics demonstrate excellent mechanical strength over broad temperature range, outstanding underground performance and superior hydraulics. Chemtrol Corzan® CPVC fittings are lightweight, easy to install, maintenance-free and will not rust, scale, pit or corrode. Chemtrol® premium line of plastic fittings is backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control fittings are unsurpassed in quality, performance and longevity.
Unit of Measure
Items |
CB18250 5133-3-3 - FKM Threaded Union FPT x FPT - Corzan® CPVC Schedule 80 |
CB18300 5133-3-3 - FKM Threaded Union FPT x FPT - Corzan® CPVC Schedule 80 |
CB18350 5133-3-3 - FKM Threaded Union FPT x FPT - Corzan® CPVC Schedule 80 |
CB18400 5133-3-3 - FKM Threaded Union FPT x FPT - Corzan® CPVC Schedule 80 |
CB18450 5133-3-3 - FKM Threaded Union FPT x FPT - Corzan® CPVC Schedule 80 |
|||||
UPC Code | N/A 039923191267 | N/A 039923191281 | N/A 039923191304 | N/A 039923191328 | N/A 039923191342 | |||||
Type | N/A Union | |||||||||
Size (Dimensions) | N/A 1/4 | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | |||||
Connection Type | N/A F x F | |||||||||
All Basic Material | N/A CPVC | |||||||||
Pipe Schedule | N/A 80 | |||||||||
Description | N/A 513333 1/4 THD UNION/FKM CPVC | N/A 513333 1/2 THD UNION/FKM CPVC | N/A 513333 3/4 THD UNION/FKM CPVC | N/A 513333 1 THD UNION/FKM CPVC | N/A 513333 1-1/4 THD UNION/FKM CPVC | |||||
eClass Classification |
N/A
CPVC Sch 80 Unions |
|||||||||
Color | N/A Light Grey | |||||||||
Net Weight | N/A 0.097 lb | N/A 0.164 lb | N/A 0.291 lb | N/A 0.421 lb | N/A 0.983 lb | |||||
|