
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
5118-3-4 - Flush Thread Reducer Bushing MPT x FPT - Corzan® CPVC Schedule 80
CPVC Schedule 80 Fittings
The light grey Corzan® CPVC flush thread reducer bushing features a male pipe thread and a female NPT thread connection. Chemtrol® CPVC fittings are lightweight, easy to install and maintenance-free. Chemtrol® fittings connect piping lengths together with solvent cementing, threading or flanging to create a highly reliable, leak-free system. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Corzan® CPVC Schedulemore 80 thermoplastics demonstrate excellent mechanical strength over broad temperature range, outstanding underground performance and superior hydraulics. Chemtrol Corzan® CPVC fittings are lightweight, easy to install, maintenance-free and will not rust, scale, pit or corrode. Chemtrol® premium line of plastic fittings is backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control fittings are unsurpassed in quality, performance and longevity. less
Unit of Measure
Items |
![]() CB13030 5118-3-4 - Flush Thread Reducer Bushing MPT x FPT - Corzan® CPVC Schedule 80 |
![]() CB13040 5118-3-4 - Flush Thread Reducer Bushing MPT x FPT - Corzan® CPVC Schedule 80 |
![]() CB13050 5118-3-4 - Flush Thread Reducer Bushing MPT x FPT - Corzan® CPVC Schedule 80 |
![]() CB13100 5118-3-4 - Flush Thread Reducer Bushing MPT x FPT - Corzan® CPVC Schedule 80 |
![]() CB13150 5118-3-4 - Flush Thread Reducer Bushing MPT x FPT - Corzan® CPVC Schedule 80 |
|||||
UPC Code | N/A 039923178848 | N/A 039923178862 | N/A 039923178886 | N/A 039923178909 | N/A 039923178961 | |||||
Type of Fitting | N/A Bushing | |||||||||
Size (Dimensions) | N/A 3/8 x 1/4 | N/A 1/2 x 3/8 | N/A 1/2 x 1/4 | N/A 3/4 x 1/2 | N/A 1 x 3/4 | |||||
Fitting Plastic 2-End Connection Type | N/A M x F | |||||||||
All Basic Material | N/A CPVC | |||||||||
Pipe Schedule | N/A 80 | |||||||||
Description | N/A 511834 3/8X1/4 TXT BUSHING CPVC | N/A 511834 1/2 X 3/8 TXT BUSHING CPVC | N/A 511834 1/2X1/4 TXT BUSHING CPVC | N/A 511834 3/4X1/2 TXT BUSHING CPVC | N/A 511834 1X3/4 TXT BUSHING CPVC | |||||
eClass Classification |
N/A
CPVC Sch 80 Bushings |
|||||||||
Color | N/A Light Grey | |||||||||
Net Weight | N/A 0.040 lb | N/A 0.001 lb | N/A 0.024 lb | N/A 0.029 lb | N/A 0.05 lb | |||||
|