 
						CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    5133-3 - FKM Female Adapter Union S x FPT - Corzan® CPVC Schedule 80
    CPVC Schedule 80 Fittings
        
    
        
            The light grey Corzan® CPVC adapter union features a female socket and a female NPT thread connections. This fitting has an FKM fluorocarbon seal which is suited to most applications involving mineral acids, salt solutions, chlorinated hydrocarbons and petroleum oils. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Corzan® CPVC Schedule 80 thermoplastics demonstrate excellent mechanical strength over broad temperature range, outstanding underground performance and superior hydraulics. Chemtrol Corzan® CPVC fittings are lightweight, easy to install, maintenance-free and will not rust, scale, pit or corrode. Chemtrol® premium line of plastic fittings is backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control fittings are unsurpassed in quality, performance and longevity.
        
    
        
                    Unit of Measure
                    
               
        | Items |   CB18660 5133-3 - FKM Female Adapter Union S x FPT - Corzan® CPVC Schedule 80 |   CB18661 5133-3 - FKM Female Adapter Union S x FPT - Corzan® CPVC Schedule 80 |   CB18662 5133-3 - FKM Female Adapter Union S x FPT - Corzan® CPVC Schedule 80 |   CB18663 5133-3 - FKM Female Adapter Union S x FPT - Corzan® CPVC Schedule 80 |   CB18664 5133-3 - FKM Female Adapter Union S x FPT - Corzan® CPVC Schedule 80 | |||||
| UPC Code | N/A 039923191816 | N/A 039923191823 | N/A 039923191830 | N/A 039923191847 | N/A 039923191854 | |||||
| Type | N/A Union | |||||||||
| Size (Dimensions) | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | N/A 1 1/2 | |||||
| Connection Type | N/A S x F (NPT) | |||||||||
| All Basic Material | N/A CPVC | |||||||||
| Pipe Schedule | N/A 80 | |||||||||
| Description | N/A 5133-3 1/2 SXT UNION/FKM CPVC | N/A 5133-3 3/4 SXT UNION/FKM CPVC | N/A 5133-3 1 SXT UNION/FKM CPVC | N/A 5133-3 1-1/4 SXT UNION/FKM CPVC | N/A 5133-3 1-1/2 SXT UNION/FKM CPVC | |||||
| eClass Classification | N/A
                                                CPVC Sch 80 Unions | |||||||||
| Color | N/A Light Grey | |||||||||
| Net Weight | N/A 0.163 lb | N/A 0.282 lb | N/A 0.405 lb | N/A 0.946 lb | N/A 0.970 lb | |||||
|  | ||||||||||
