 
						CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    5119-W - Blind Flange - Corzan® CPVC Schedule 80, One-Piece Webbed Design
    CPVC Schedule 80 Fittings
        
    
        
            The light grey Corzan® CPVC blind flange features a one-piece webbed design. Chemtrol® CPVC fittings are lightweight, easy to install and maintenance-free. Chemtrol® fittings connect piping lengths together with solvent cementing, threading or flanging to create a highly reliable, leak-free system. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Corzan® CPVC Schedule 80 thermoplastics demonstrate excellent mechanical strength over broad temperature range, outstanding underground performance and superior hydraulics. Chemtrol Corzan® CPVC fittings are lightweight, easy to install, maintenance-free and will not rust, scale, pit or corrode. Chemtrol® premium line of plastic fittings is backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control fittings are unsurpassed in quality, performance and longevity.
        
    
        
                    Unit of Measure
                    
               
        | Items |   CB14816 5119-W - Blind Flange - Corzan® CPVC Schedule 80, One-Piece Webbed Design |   CB14820 5119-W - Blind Flange - Corzan® CPVC Schedule 80, One-Piece Webbed Design |   CB14825 5119-W - Blind Flange - Corzan® CPVC Schedule 80, One-Piece Webbed Design |   CB14830 5119-W - Blind Flange - Corzan® CPVC Schedule 80, One-Piece Webbed Design | ||||
| UPC Code | N/A 039923184726 | N/A 039923184764 | N/A 039923184788 | N/A 039923184801 | ||||
| Type | N/A Flange | |||||||
| Size (Dimensions) | N/A 2 | N/A 3 | N/A 4 | N/A 6 | ||||
| Connection Type | N/A Blind | |||||||
| All Basic Material | N/A CPVC | |||||||
| Pipe Schedule | N/A 80 | |||||||
| Description | N/A 5119W 2 WEBB BLD FLG CPVC | N/A 5119W 3 WEBB BLD FLG CPVC | N/A 5119-W 4 WEBB BLD FLG CPVC | N/A 5119-W 6 WEBB BLD FLG CPVC | ||||
| eClass Classification | N/A
                                                CPVC Sch 80 Flanges | |||||||
| Color | N/A Light Grey | |||||||
| Net Weight | N/A 0.858 lb | N/A 1.570 lb | N/A 2.748 lb | N/A 5.240 lb | ||||
|  | ||||||||
