hero-banner
Batch CAD Cart (0)
  • Cart is empty
The light grey Corzan® CPVC elbow features a female socket and female NPT thread connections to change the direction of piping 90 degrees. Chemtrol® CPVC fittings are lightweight, easy to install and maintenance-free. Chemtrol® fittings connect piping lengths together with solvent cementing, threading or flanging to create a highly reliable, leak-free system. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Corzan® CPVC Schedule 80 thermoplastics demonstrate excellent mechanical strength over broad temperature range, outstanding underground performance and superior hydraulics. Chemtrol Corzan® CPVC fittings are lightweight, easy to install, maintenance-free and will not rust, scale, pit or corrode. Chemtrol® premium line of plastic fittings is backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control fittings are unsurpassed in quality, performance and longevity.
Unit of Measure
Items
Socket x Thread 90° Elbow S x FPT - Corzan® CPVC Schedule 80, 5107-3

5107-3 - Socket x Thread 90° Elbow S x FPT - Corzan® CPVC Schedule 80

Socket x Thread 90° Elbow S x FPT - Corzan® CPVC Schedule 80, 5107-3

5107-3 - Socket x Thread 90° Elbow S x FPT - Corzan® CPVC Schedule 80

Socket x Thread 90° Elbow S x FPT - Corzan® CPVC Schedule 80, 5107-3

5107-3 - Socket x Thread 90° Elbow S x FPT - Corzan® CPVC Schedule 80

Socket x Thread 90° Elbow S x FPT - Corzan® CPVC Schedule 80, 5107-3

5107-3 - Socket x Thread 90° Elbow S x FPT - Corzan® CPVC Schedule 80

Socket x Thread 90° Elbow S x FPT - Corzan® CPVC Schedule 80, 5107-3

5107-3 - Socket x Thread 90° Elbow S x FPT - Corzan® CPVC Schedule 80
UPC Code N/A 039923183545 N/A 039923183569 N/A 039923183583 N/A 039923183606 N/A 039923183620
Type N/A Elbow
Size (Dimensions) N/A 1/2 N/A 3/4 N/A 1 N/A 1 1/4 N/A 1 1/2
Connection Type N/A S x F (NPT)
All Basic Material N/A CPVC
Color N/A Light Grey
Pipe Schedule N/A 80
Description N/A 5107-3 1/2 SXT 90 ELL CPVC N/A 5107-3 3/4 SXT 90 ELL CPVC N/A 5107-3 1 SXT 90 ELL CPVC N/A 5107-3 1-1/4 SXT 90 ELL CPVC N/A 5107-3 1-1/2 SXT 90 ELL CPVC
eClass Classification N/A CPVC Sch 80 Elbows
Net Weight N/A 0.13 lb N/A 0.193 lb N/A 0.3 lb N/A 0.454 lb N/A 0.59 lb