CAD/BIM eCatalog
Batch CAD Cart (0)
▾
5106-3-3 - Thread 45° Elbow FPT x FPT - Corzan® CPVC Schedule 80
CPVC Schedule 80 Fittings
The light grey Corzan® CPVC elbow features female pipe thread connections to change the direction of piping 45 degrees. Chemtrol® CPVC fittings are lightweight, easy to install and maintenance-free. Chemtrol® fittings connect piping lengths together with solvent cementing, threading or flanging to create a highly reliable, leak-free system. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Corzan® CPVC Schedule 80 thermoplastics demonstrate excellent mechanical strength over broad temperature range, outstanding underground performance and superior hydraulics. Chemtrol Corzan® CPVC fittings are lightweight, easy to install, maintenance-free and will not rust, scale, pit or corrode. Chemtrol® premium line of plastic fittings is backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control fittings are unsurpassed in quality, performance and longevity.
Unit of Measure
Items |
CB04400 5106-3-3 - Thread 45° Elbow FPT x FPT - Corzan® CPVC Schedule 80 |
CB04450 5106-3-3 - Thread 45° Elbow FPT x FPT - Corzan® CPVC Schedule 80 |
CB04500 5106-3-3 - Thread 45° Elbow FPT x FPT - Corzan® CPVC Schedule 80 |
CB04550 5106-3-3 - Thread 45° Elbow FPT x FPT - Corzan® CPVC Schedule 80 |
CB04600 5106-3-3 - Thread 45° Elbow FPT x FPT - Corzan® CPVC Schedule 80 |
|||||
UPC Code | N/A 039923182302 | N/A 039923182340 | N/A 039923182364 | N/A 039923182388 | N/A 039923182401 | |||||
Type | N/A Elbow | |||||||||
Size (Dimensions) | N/A 1/4 | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | |||||
Connection Type | N/A F x F | |||||||||
All Basic Material | N/A CPVC | |||||||||
Color | N/A Light Grey | |||||||||
Pipe Schedule | N/A 80 | |||||||||
Description | N/A 510633 1/4 THD 45 ELL CPVC | N/A 510633 1/2 THD 45 ELL CPVC | N/A 510633 3/4 THD 45 ELL CPVC | N/A 510633 1 THD 45 ELL CPVC | N/A 510633 1-1/4 THD 45 ELL CPVC | |||||
eClass Classification |
N/A
CPVC Sch 80 Elbows |
|||||||||
Net Weight | N/A 0.039 lb | N/A 0.111 lb | N/A 0.166 lb | N/A 0.271 lb | N/A 0.389 lb | |||||
|