 
						CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    5107-3-3 - Thread 90° Elbow FPT x FPT - Corzan® CPVC Schedule 80
    CPVC Schedule 80 Fittings
        
    
        
            The light grey Corzan® CPVC elbow features female NPT thread connections to change the direction of piping 90 degrees. Chemtrol® CPVC fittings are lightweight, easy to install and maintenance-free. Chemtrol® fittings connect piping lengths together with solvent cementing, threading or flanging to create a highly reliable, leak-free system. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Corzan® CPVC Schedule 80 thermoplastics demonstrate excellent mechanical strength over broad temperature range, outstanding underground performance and superior hydraulics. Chemtrol Corzan® CPVC fittings are lightweight, easy to install, maintenance-free and will not rust, scale, pit or corrode. Chemtrol® premium line of plastic fittings is backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control fittings are unsurpassed in quality, performance and longevity.
        
    
        
                    Unit of Measure
                    
               
        | Items |   CB05900 5107-3-3 - Thread 90° Elbow FPT x FPT - Corzan® CPVC Schedule 80 |   CB05950 5107-3-3 - Thread 90° Elbow FPT x FPT - Corzan® CPVC Schedule 80 |   CB06000 5107-3-3 - Thread 90° Elbow FPT x FPT - Corzan® CPVC Schedule 80 |   CB06050 5107-3-3 - Thread 90° Elbow FPT x FPT - Corzan® CPVC Schedule 80 |   CB06100 5107-3-3 - Thread 90° Elbow FPT x FPT - Corzan® CPVC Schedule 80 | |||||
| UPC Code | N/A 039923183767 | N/A 039923183804 | N/A 039923183828 | N/A 039923183842 | N/A 039923183866 | |||||
| Type | N/A Elbow | |||||||||
| Size (Dimensions) | N/A 1/4 | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | |||||
| Connection Type | N/A F x F | |||||||||
| All Basic Material | N/A CPVC | |||||||||
| Color | N/A Light Grey | |||||||||
| Pipe Schedule | N/A 80 | |||||||||
| Description | N/A 510733 1/4 THD 90 ELL CPVC | N/A 510733 1/2 THD 90 ELL CPVC | N/A 510733 3/4 THD 90 ELL CPVC | N/A 510733 1 THD 90 ELL CPVC | N/A 510733 1-1/4 THD 90 ELL CPVC | |||||
| eClass Classification | N/A
                                                CPVC Sch 80 Elbows | |||||||||
| Net Weight | N/A 0.034 lb | N/A 0.128 lb | N/A 0.160 lb | N/A 0.298 lb | N/A 0.450 lb | |||||
|  | ||||||||||
