 
						CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    5133E-3-3 - EPDM Threaded Union FPT x FPT - Corzan® CPVC Schedule 80
    CPVC Schedule 80 Fittings
        
    
        
            The light grey Corzan® CPVC threaded union features female pipe thread connections. This fitting has an EPDM ethylene propylene seal which has good abrasion and tear resistance, plus excellent chemical resistance, but not recommended for applications involving petroleum oils or most strong acids. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Corzan® CPVC Schedule 80 thermoplastics demonstrate excellent mechanical strength over broad temperature range, outstanding underground performance and superior hydraulics. Chemtrol Corzan® CPVC fittings are lightweight, easy to install, maintenance-free and will not rust, scale, pit or corrode. Chemtrol® premium line of plastic fittings is backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control fittings are unsurpassed in quality, performance and longevity.
        
    
        
                    Unit of Measure
                    
               
        | Items |   CB18255 5133E-3-3 - EPDM Threaded Union FPT x FPT - Corzan® CPVC Schedule 80 |   CB18305 5133E-3-3 - EPDM Threaded Union FPT x FPT - Corzan® CPVC Schedule 80 |   CB18355 5133E-3-3 - EPDM Threaded Union FPT x FPT - Corzan® CPVC Schedule 80 |   CB18405 5133E-3-3 - EPDM Threaded Union FPT x FPT - Corzan® CPVC Schedule 80 |   CB18455 5133E-3-3 - EPDM Threaded Union FPT x FPT - Corzan® CPVC Schedule 80 | |||||
| UPC Code | N/A 039923191663 | N/A 039923191687 | N/A 039923191700 | N/A 039923191724 | N/A 039923191748 | |||||
| Type | N/A Union | |||||||||
| Size (Dimensions) | N/A 1/4 | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | |||||
| Connection Type | N/A F x F | |||||||||
| All Basic Material | N/A CPVC | |||||||||
| Pipe Schedule | N/A 80 | |||||||||
| Description | N/A 5133E33 1/4 THD UNION/EPDM CPVC | N/A 5133E33 1/2 THD UNION/EPDM CPVC | N/A 5133E33 3/4 THD UNION/EPDM CPVC | N/A 5133E33 1 THD UN-EPDM CPVC | N/A 5133E33 1-1/4 THD UN-EPDM CPVC | |||||
| eClass Classification | N/A
                                                CPVC Sch 80 Unions | |||||||||
| Color | N/A Light Grey | |||||||||
| Net Weight | N/A 0.097 lb | N/A 0.164 lb | N/A 0.291 lb | N/A 0.427 lb | N/A 0.98 lb | |||||
|  | ||||||||||
