 
						CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    5151-W-3 - Thread Flange - Corzan® CPVC Schedule 80, One-Piece Webbed Design
    CPVC Schedule 80 Fittings
        
    
        
            The light grey Corzan® CPVC thread flange features a one-piece webbed design and a female NPT thread connection. Chemtrol® CPVC fittings are lightweight, easy to install and maintenance-free. Chemtrol® fittings connect piping lengths together with solvent cementing, threading or flanging to create a highly reliable, leak-free system. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Corzan® CPVC Schedule 80 thermoplastics demonstrate excellent mechanical strength over broad temperature range, outstanding underground performance and superior hydraulics. Chemtrol Corzan® CPVC fittings are lightweight, easy to install, maintenance-free and will not rust, scale, pit or corrode. Chemtrol® premium line of plastic fittings is backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control fittings are unsurpassed in quality, performance and longevity.
        
    
        
                    Unit of Measure
                    
               
        | Items |   CB20470 5151-W-3 - Thread Flange - Corzan® CPVC Schedule 80, One-Piece Webbed Design |   CB20490 5151-W-3 - Thread Flange - Corzan® CPVC Schedule 80, One-Piece Webbed Design |   CB20500 5151-W-3 - Thread Flange - Corzan® CPVC Schedule 80, One-Piece Webbed Design | |||
| UPC Code | N/A 039923184467 | N/A 039923184504 | N/A 039923184528 | |||
| Type | N/A Flange | |||||
| Size (Dimensions) | N/A 2 | N/A 3 | N/A 4 | |||
| Connection Type | N/A F (NPT) | |||||
| All Basic Material | N/A CPVC | |||||
| Pipe Schedule | N/A 80 | |||||
| Description | N/A 5151W3 2 THD WEBB FLG CPVC | N/A 5151W3 3 THD WEBB FLG CPVC | N/A 5151-W3 4 THD WEBB FLG CPVC | |||
| eClass Classification | N/A
                                                CPVC Sch 80 Flanges | |||||
| Color | N/A Light Grey | |||||
| Net Weight | N/A 0.808 lb | N/A 1.63 lb | N/A 2.179 lb | |||
|  | ||||||
