CAD/BIM eCatalog
Batch CAD Cart (0)
▾
PC413-Y-LF - Check Valve - Lead-Free*, PTFE Seat Disc, Press Ends
Check Valves
The NIBCO® Press System® check valve features a screw-in bonnet for accessibility to repair or replace parts. Swing check valves may be installed in horizontal positions (or vertical with flow moving up). Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. The NIBCO® Press System® is user friendly, quick and easy to install. When properly crimped a unique "N" witness mark is clearly visible. The lead free HydraPure™ Performance Bronze™ ball valve is specifically designed for use in systems that deliver water for human consumption. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. NIBCO® Press System® applies the proven performance of press technology to NIBCO valves and fittings -- the most specified flow control products in the industry. The NIBCO® Press System® features a full range of precision engineered copper fittings, bronze valves, accessories, pressing tools, jaws and chains. NIBCO® Press System® valves are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
Items |
NF7400X6 PC413-Y-LF - Check Valve - Lead-Free*, PTFE Seat Disc, Press Ends |
NF7400X8 PC413-Y-LF - Check Valve - Lead-Free*, PTFE Seat Disc, Press Ends |
NF7400XA PC413-Y-LF - Check Valve - Lead-Free*, PTFE Seat Disc, Press Ends |
NF7400XB PC413-Y-LF - Check Valve - Lead-Free*, PTFE Seat Disc, Press Ends |
NF7400XC PC413-Y-LF - Check Valve - Lead-Free*, PTFE Seat Disc, Press Ends |
|||||
UPC Code | N/A 039923360663 | N/A 039923360670 | N/A 039923360687 | N/A 039923360694 | N/A 039923360700 | |||||
Type | N/A Check Valve | |||||||||
Connection Type | N/A Press | |||||||||
Valve Size | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | N/A 1 1/2 | |||||
Material | N/A Bronze | |||||||||
Description | N/A PC413YLF 1/2 SWG CHECK W/FEMALE PRESS | N/A PC413YLF 3/4 SWG CHECK W/FEMALE PRESS | N/A PC413YLF 1 SWG CHECK W/FEMALE PRESS | N/A PC413YLF 1 1/4 SWG CHECK W/FEMALE PRESS | N/A PC413YLF 1 1/2 SWG CHECK W/FEMALE PRESS | |||||
eClass Classification | N/A Lead-Free* Press Check Valves | |||||||||
Weight | N/A 0.604 lb | N/A 1.033 lb | N/A 1.644 lb | N/A 2.452 lb | N/A 3.398 lb | |||||
|