
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
F-960-B-LF - Check Valve - Lead-Free*, Class 250, Flanged, Bronze Seat
Check Valves
Check valves prevent backflow by automatically closing when fluid reverses direction. Wafer checks may be installed in horizontal positions (or vertical with flow moving up). Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® check valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® check valves are backed by the NIBCO 5-moreyear 125% limited warranty. less
Unit of Measure
Items |
![]() NHEM0XE F-960-B-LF - Check Valve - Lead-Free*, Class 250, Flanged, Bronze Seat |
![]() NHEM0XF F-960-B-LF - Check Valve - Lead-Free*, Class 250, Flanged, Bronze Seat |
![]() NHEM0XH F-960-B-LF - Check Valve - Lead-Free*, Class 250, Flanged, Bronze Seat |
![]() NHEM0XJ F-960-B-LF - Check Valve - Lead-Free*, Class 250, Flanged, Bronze Seat |
![]() NHEM0XK F-960-B-LF - Check Valve - Lead-Free*, Class 250, Flanged, Bronze Seat |
|||||
UPC Code | N/A 039923326751 | N/A 039923326775 | N/A 039923326799 | N/A 039923326812 | N/A 039923326829 | |||||
Type | N/A Check Valve | |||||||||
Valve Size | N/A 2 1/2 | N/A 3 | N/A 4 | N/A 5 | N/A 6 | |||||
Connection Type | N/A F -- Flanged | |||||||||
Material | N/A Cast Iron | |||||||||
Cv Coefficient | N/A 110 | N/A 155 | N/A 278 | N/A 431 | N/A 625 | |||||
Description | N/A F960B-LF 2 1/2 FLG SILENT CK CAST IRON | N/A F960B-LF 3 FLG SILENT CK CAST IRON | N/A F960B-LF 4 FLG SILENT CK CAST IRON | N/A F960B-LF 5 FLG SILENT CK CAST IRON | N/A F960B-LF 6 FLG SILENT CK CAST IRON | |||||
eClass Classification | N/A Inline Lead-Free* Iron Check Valves | |||||||||
Turns/Operation | N/A Non-Manual | |||||||||
Weight | N/A 30.000 lb | N/A 36 lb | N/A 57.000 lb | N/A 78.000 lb | N/A 103.000 lb | |||||
|