CAD/BIM eCatalog
Batch CAD Cart (0)
▾
W-960-B-LF - Check Valve - Lead-Free*, Class 250, Iron Body, Bronze Seat and Disc
Check Valves
The NIBCO® cast iron sliding disc check valve is wafer style to fit between standard flanges. Wafer checks may be installed in horizontal positions (or vertical with flow moving up). Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® check valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® check valves backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure
Items |
NLP10XL W-960-B-LF - Check Valve - Lead-Free*, Class 250, Iron Body, Bronze Seat and Disc |
NLP10XM W-960-B-LF - Check Valve - Lead-Free*, Class 250, Iron Body, Bronze Seat and Disc |
||
UPC Code | N/A 039923327550 | N/A 039923327574 | ||
Type | N/A Check Valve | |||
Valve Size | N/A 8 | N/A 10 | ||
Connection Type | N/A W -- Wafer | |||
Material | N/A Cast Iron | |||
Cv Coefficient | N/A 900 | N/A 1450 | ||
Description | N/A W960B-LF 8 WAFER SILENT CK CI | N/A W960B-LF 10 WAFER SILENT CK CI | ||
eClass Classification | N/A Inline Lead-Free* Iron Check Valves | |||
Turns/Operation | N/A Non-Manual | |||
Weight | N/A 86.000 lb | N/A 138.000 lb | ||
|