 
						CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    F-938-33 - Check Valve - Class 150, Stainless Steel Trim
    Check Valves
        
    
        
            Swing checks may be installed in horizontal positions (or vertical with flow moving up). With its ductility, the valve displays higher physical properties than standard grey cast iron. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® check valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® check valves are backed by the NIBCO 5-year 125% limited warranty.
        
    
        
                    Unit of Measure
                    
               
        | Items |   NHE970D F-938-33 - Check Valve - Class 150, Stainless Steel Trim |   NHE970E F-938-33 - Check Valve - Class 150, Stainless Steel Trim |   NHE970F F-938-33 - Check Valve - Class 150, Stainless Steel Trim |   NHE970H F-938-33 - Check Valve - Class 150, Stainless Steel Trim |   NHE970J F-938-33 - Check Valve - Class 150, Stainless Steel Trim | |||||
| UPC Code | N/A 039923705273 | N/A 039923705280 | N/A 039923705297 | N/A 039923705303 | N/A 039923705310 | |||||
| Type | N/A Check Valve | |||||||||
| Valve Size | N/A 2 | N/A 2 1/2 | N/A 3 | N/A 4 | N/A 5 | |||||
| Connection Type | N/A F -- Flanged | |||||||||
| Material | N/A Ductile Iron | |||||||||
| Cv Coefficient | N/A 137 | N/A 221 | N/A 327 | N/A 605 | N/A 975 | |||||
| Description | N/A F93833 2 FLG CK W/316SS TRIM DI | N/A F93833 2 1/2 FLG CK W/316SS TRIM DI | N/A F93833 3 FLG CK W/316SS TRIM DI | N/A F93833 4 FLG CK W/316SS TRIM DI | N/A F93833 5 FLG CK W/316SS TRIM DI | |||||
| eClass Classification | N/A Swing Ductile and Alloy Iron Check Valves | |||||||||
| Turns/Operation | N/A Non-Manual | |||||||||
| Weight | N/A 24.024 lb | N/A 34.482 lb | N/A 47.239 lb | N/A 80.789 lb | N/A 100.225 lb | |||||
|  | ||||||||||
