hero-banner
Batch CAD Cart (0)
  • Cart is empty
The NIBCO® check valve is equipped with a bolted bonnet for maintenance accessibility. Swing checks may be installed in horizontal positions (or vertical with flow moving up). The 3% nickel iron and the stainless steel trim provide excellent corrosion resistance for the tough applications of the pulp and paper industry. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® check valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® check valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure
Items
Check Valve - 3% Nickel Iron Body, Stainless Steel Trim, F-918-13

F-918-13 - Check Valve - 3% Nickel Iron Body, Stainless Steel Trim

Check Valve - 3% Nickel Iron Body, Stainless Steel Trim, F-918-13

F-918-13 - Check Valve - 3% Nickel Iron Body, Stainless Steel Trim

Check Valve - 3% Nickel Iron Body, Stainless Steel Trim, F-918-13

F-918-13 - Check Valve - 3% Nickel Iron Body, Stainless Steel Trim

Check Valve - 3% Nickel Iron Body, Stainless Steel Trim, F-918-13

F-918-13 - Check Valve - 3% Nickel Iron Body, Stainless Steel Trim

Check Valve - 3% Nickel Iron Body, Stainless Steel Trim, F-918-13

F-918-13 - Check Valve - 3% Nickel Iron Body, Stainless Steel Trim
UPC Code N/A 039923704672 N/A 039923704689 N/A 039923704696 N/A 039923704702 N/A 039923704719
Type N/A Check Valve
Valve Size N/A 2 N/A 2 1/2 N/A 3 N/A 4 N/A 6
Connection Type N/A F -- Flanged
Material N/A Nickel Iron
Cv Coefficient N/A 137 N/A 221 N/A 327 N/A 605 N/A 1440
Description N/A F91813 2 FLG CK 3% NI W/316 SS N/A F91813 2 1/2G CK 3% NI W/316 SS N/A F91813 3 FLG CK 3% NI W/316 SS N/A F91813 4 FLG CK 3% NI W/316 SS N/A F91813 6 FLG CK 3% NI W/316 SS
eClass Classification N/A Swing Ductile and Alloy Iron Check Valves
Turns/Operation N/A Non-Manual
Weight N/A 24.024 lb N/A 34.599 lb N/A 47.239 lb N/A 80.089 lb N/A 146.342 lb